SOT728-3: LBGA324 Low Profile Ball Grid Array | NXP Semiconductors

SOT728-3: LBGA324


Overview

LBGA324, plastic, low profile ball grid array; 324 balls; 1 mm pitch; 19 mm x 19 mm x 1.54 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LBGA324 surface mount bottom LBGA 19 x 19 x 1.54 324 plastic
Manufacture Code Reference Codes Issue Date
98ASA10582D PBGA-B324(JEDEC 2017-06-11
Part Description Quick access
Ultra reliable MCU with vast peripherals, 3 cores, security module, 6MB Flash, 768k RAM, 324BGA