Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT1751-1 | LBGA352 | surface mount | bottom | LBGA | 35 x 35 x 1.05 | 352 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
98ASS23837W | HT-PBGA-B352(JEDEC | 2017-06-11 |
Part | Description | Quick access |
---|---|---|
MPC8245TVV266D | 32 Bit Power Architecture, 266MHz, Integrated Host Processor, PCI, -40 to 105C | View parametrics |
MPC8245LVV266D | 32 Bit Power Architecture, 266MHz, Integrated Host Processor, PCI, 0 to 105C | View parametrics |
MPC8245TVV350D | 32 Bit Power Architecture, 350MHz, Integrated Host Processor, PCI, -40 to 105C | View parametrics |
MPC8245TZU350D | 32 Bit Power Architecture, 350MHz, Integrated Host Processor, PCI, -40 to 105C | View parametrics |
MPC8245TZU266D | 32 Bit Power Architecture, 266MHz, Integrated Host Processor, PCI, -40 to 105C | View parametrics |
MPC8245LVV300D | 32 Bit Power Architecture, 300MHz, Integrated Host Processor, PCI, 0 to 105C | View parametrics |
MPC8245TZU300D | 32 Bit Power Architecture, 300MHz, Integrated Host Processor, PCI, -40 to 105C | View parametrics |
MPC8245ARZU400D | 32 Bit Power Architecture, 400MHz, Integrated Host Processor, PCI, 0 to 85C | View parametrics |