SOT728-2: LBGA324 Low Profile Ball Grid Array | NXP Semiconductors

SOT728-2: LBGA324


Overview

plastic, low profile ball grid array package; 324 balls; 1 mm pitch; 19 mm x 19 mm x 1 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LBGA324 surface mount bottom LBGA 19 x 19 x 1.55 324 plastic
Manufacture Code Reference Codes Issue Date
SOT728 MO-192(JEDEC 2005-05-25