Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT1563-1 | LBGA81 | surface mount | bottom | LBGA | 10 x 10 x 1.52 | 81 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
98ASA10670D | PBGA-B81(JEDEC | 2017-06-11 |
Part | Description | Quick access |
---|---|---|
MCF5212LCVM66 | MCF5212 KIRIN | View parametrics |
MCF52223CVM66 | MCF5222X 32-bit MCU, ColdFire V2 core, 256KB Flash, 66MHz, MAPBGA 81 | View parametrics |
MCF52210CVM80 | MCF522XX 32-bit MCU, ColdFire V2 core, 64KB Flash, 80MHz, MAPBGA 81 | View parametrics |
MCF52221CVM80 | MCF5222X 32-bit MCU, ColdFire V2 core, 128KB Flash, 80MHz, MAPBGA 81 | View parametrics |
MCF5213LCVM80 | MCF5213 KIRIN | View parametrics |
MCF5212LCVM80 | MCF5212 KIRIN | View parametrics |
MCF52223CVM80 | MCF5222X 32-bit MCU, ColdFire V2 core, 256KB Flash, 80MHz, MAPBGA 81 | View parametrics |
MCF52100CVM80 | MCF521XX 32-bit MCU, ColdFire V2 core, 64KB Flash, 80MHz, MAPBGA 81 | View parametrics |
MCF5213LCVM66 | MCF5213 KIRIN | View parametrics |