SOT700-1: LBGA156 Low Profile Ball Grid Array | NXP Semiconductors

SOT700-1: LBGA156


Overview

plastic low profile ball grid array package; 156 balls; body 15 x 15 x 1.05 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LBGA156 surface mount bottom LBGA 156 plastic
Manufacture Code Reference Codes Issue Date
SOT700 MO-192(JEDEC 2001-11-06