SOT1836-1: LBGA121 Low Profile Ball Grid Array | NXP Semiconductors

SOT1836-1: LBGA121


Overview

LBGA121, plastic, low profile ball grid array; 121 balls; 1 mm pitch; 12 mm x 12 mm x 1.12 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LBGA121 surface mount bottom LBGA 12 x 12 x 1.12 121 plastic
Manufacture Code Reference Codes Issue Date
98ARE10645D PBGA-B121(JEDEC 2017-06-11
Part Description Quick access
MCF5223X 32-bit MCU, ColdFire V2 core, 256KB Flash, 60MHz, MAPBGA 121
MCF5223X 32-bit MCU, ColdFire V2 core, 256KB Flash, 60MHz, MAPBGA 121
MCF5223X 32-bit MCU, ColdFire V2 core, 256KB Flash, 60MHz, MAPBGA 121