SOT2007-1: LBGA388 Low Profile Ball Grid Array | NXP Semiconductors

SOT2007-1: LBGA388


Overview

LBGA388, low profile ball grid array package, 388 terminals, 0.56 mm minimum pitch, 15 mm x 15 mm x 1.55 mm body, bare die
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LBGA388 surface mount bottom LBGA 15 x 15 x 1.55 388
Manufacture Code Reference Codes Issue Date
98ASA01377D 2020-07-07
Part Description Quick access
i.MX 8DualXLite
i.MX 8DualXLite
i.MX 8SoloXLite
i.MX 8SoloXLite