SOT879-3: LBGA196 Low Profile Ball Grid Array | NXP Semiconductors

SOT879-3: LBGA196


Overview

LBGA196, plastic, low profile ball grid array; 196 balls; 1 mm pitch; 15 mm x 15 mm x 1.7 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LBGA196 surface mount bottom LBGA 15 x 15 x 1.7 196 plastic
Manufacture Code Reference Codes Issue Date
98ASA00054 2017-06-11
Part Description Quick access
MCF5227X 32-bit MPU, ColdFire V2 core, 166MHz, MAPBGA 196