SOT879-1: LBGA196 Low Profile Ball Grid Array | NXP Semiconductors

SOT879-1: LBGA196


Overview

plastic low profile ball grid array package; 196 balls; body 15 x 15 x 1 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LBGA196 surface mount bottom LBGA 15 x 15 x 1.45 196 plastic
Manufacture Code Reference Codes Issue Date
SOT879 MO-192(JEDEC 2005-04-19