i.MX 8M Plus Evaluation Kit | NXP Semiconductors

Evaluation Kit for the i.MX 8M Plus Applications Processor

Roll over image to zoom in

Supported Devices

Processors and Microcontrollers

i.MX 8 Applications Processors

Features

Processor

  • i.MX 8M Plus Quad applications processor
  • 4x Arm® Cortex-A53 up to 1.8 GHz
  • 1x Arm® Cortex-M7 up to 800 MHz
  • Cadence® Tensilica® HiFi4 DSP up to 800 MHz
  • Neural Processing Unit

Memory

  • 6 GB LPDDR4
  • 32 GB eMMC 5.1
  • 32 MB QSPI NOR

Display and Camera Interfaces

  • 1x MIPI-DSI interface (Mini-SAS connector)
  • 1x LVDS interface (Mini-SAS connector)
  • 2x MIPI-CSI interfaces (Mini-SAS connector)
  • 1x HDMI 2.0a connector with eARC

Wireless

  • AzureWave AW-CM276MA (NXP 88W8997): Wi-Fi 5 (802.11ac) 2x2 dual-band (2.4/5GHz) and Bluetooth 5.1

Audio

  • Audio DAC
  • Microphone/headphone jacks

Connectivity

  • 2x 10/100/1000 Ethernet port (1x w/ TSN)
  • USB 3.0 Type C for Power
  • USB 3.0 Type A
  • USB 3.0 Type C
  • PCIe M.2 interface
  • 2x CAN DB9 Female connectors

Debug

  • JTAG Connector

Tools and OS support

  • Linux
  • Android
  • FreeRTOS

More

Buy Options

8MPLUSLPD4-EVK-Image

Click to expand

  • 8MPLUSLPD4-EVK
    Active

  • Evaluation Kit for the i.MX 8M Plus Applications Processor.

  • Kit Contains:

  • $488.00 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 4
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

1-10 of 37 documents

Compact List

Application Note (2)
Application Note Software (1)
Data Sheet (2)
Errata (1)
Fact Sheet (1)
Quick Reference Guide (1)
Reference Manual (1)
Release Note (4)
Show All

Design Resources

Related Hardware

Quick reference to our board types.

2 hardware offerings

Design Files

Quick reference to our design files types.

4 design files

Software

Quick reference to our software types.

1-5 of 88 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

3 trainings

Recently viewed products

There are no recently viewed products to display.