Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LFBGA548: LFBGA548, low profile, fine-pitch, ball grid array package, 548 terminals, 0.5 mm pitch, 15 mm x 15 mm x 1.331 mm body
12NC: 935416736557
Details
Parameter | Value |
---|---|
Core Type | 1 x Arm Cortex-M7, 4 x Arm Cortex-A53 |
L2 Cache (Max) (KB) | 512 |
Operating Frequency [Max] (MHz) | 800, 1600 |
Neural Processing Unit | 2.3 TOPS |
External Memory Supported | DDR4 SDRAM, ECC, FlexSPI, LPDDR4 DRAM, NAND FLASH, NOR FLASH, SD3.0/eMMC5.1 |
GPU 2D / GPU 3D | Vivante GC520L, Vivante GC7000UL |
HW Video Encoder / Decoder | HD1080p60 H.264, HD1080p60 H.265, VP8 video codec, VP9 video codec |
Camera Interfaces | 2 x ISP, 2 x MIPI-CSI |
PCIe | 1 x PCIe 3.0 |
Parameter | Value |
---|---|
CAN | 2 |
SPI | 3 |
I2C | 6 |
UART | 4 |
Ethernet Type | 2 x Gbps + IEEE 1588 + AVB + (1 x TSN) |
Audio Specific Modules | ASRC, HiFi 4 DSP, SAI/I2S, eARC |
Security | AES-D, CA, CRC, FAC, HAB, SJC, SNVS, TRNG |
USB Controllers | 2 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MIMX8ML8CVNKZAB(935416736557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 550.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MIMX8ML8CVNKZAB (935416736557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MIMX8ML8CVNKZAB (935416736557) | 854231 | 5A992C | G175858 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MIMX8ML8CVNKZAB (935416736557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MIMX8ML8CVNKZAB (935416736557) | 2024-10-02 | 2024-10-03 | 202409014I | i.MX 8M Plus Consumer and Industrial Datasheet Update to Rev.2.2 |
MIMX8ML8CVNKZAB (935416736557) | 2024-03-10 | 2024-03-11 | 202402013I | i.MX 8M Plus Reference Manual Updated to Rev. 2 |
MIMX8ML8CVNKZAB (935416736557) | 2023-08-25 | 2023-08-26 | 202108019IU02 | i.MX 8M Plus Consumer and Industrial Datasheet Update to Rev.2.1 |
MIMX8ML8CVNKZAB (935416736557) | 2023-04-02 | 2023-04-03 | 202108019IU01 | i.MX 8M Plus Consumer and Industrial Datasheet Update to Rev.2 |
The i.MX 8M Plus family focuses on machine learning and vision, advanced multimedia, and industrial automation with high reliability. It is built to meet the needs of Smart Home, Building, City and Industry 4.0 applications.
i.MX 8 applications processors are part of NXP's EdgeVerse™ edge computing platform.