202108019IU01 : i.MX 8M Plus Consumer and Industrial Datasheet Update to Rev.2 UPDATE
NXP Semiconductors announces Industrial and Consumer Datasheet (DS) update for i.MX 8M Plus to revision 2. The revision history included in the updated document provides a detailed description of the changes. Highlighted Changes: • Updated the Figure 2 "Part number nomenclature—i.MX 8M Plus family of processors" • Updated IPP_DO_CLKO1 IPP_DO_CLKO2 GIC_CLK_ROOT MAIN_AXI_CLK_ROOT WRCLK_CLK_ROOT and MEMREPAIR in the Table 13 "Maximum frequency of modules" • Updated Figure 44 "FlexSPI output timing in SDR mode" • In Table 21 "Chip power in different LP mode" added SNVS mode • For VIDEO_PLL1 changed the value from ‘650 - 1190 MHz’ to ‘325-650 MHz’ in the Table 25 "PLL electrical parameters". • Updated the footnotes in Table 65 "Master mode SAI timing (50 MHz)" and Table 67 "Slave mode SAI timing (50 MHz)". • Added text “Level shifters are... by HDMI interface” in Section 3.8.8 HDMI Tx module parameters. The i.MX 8M Plus Industrial and Consumer Datasheet Rev.2 are attached to this notice and can be found at: https://www.nxp.com/webapp/Download?colCode=IMX8MPIEC https://www.nxp.com/webapp/Download?colCode=IMX8MPCEC
PCN Type | Change Category | Issue Date | Effective Date |
---|---|---|---|
Customer Information Notification | Electr spec test coverageother | 02-Apr-2023 | 03-Apr-2023 |
Reason of Change
Datasheet has been updated to correct errors and provide additional technical clarification on some device features. Added new Part number nomenclature.
Update Information
Datasheet has been updated to correct errors and provide additional technical clarification on some device features. Added new Part number nomenclature.
Anticipated Impact
Data sheet revision: A new datasheet will be issued
Affected Parts
Part Number / 12NC | Last Time Buy Date | Last Time Delivery Date | Replacement Part |
---|---|---|---|
MIMX8ML3CVNKZAB (935416729557) |
- | - | - |
MIMX8ML3DVNLZAB (935416731557) |
- | - | - |
MIMX8ML4CVNKZAB (935416732557) |
- | - | - |
MIMX8ML4DVNLZAB (935416733557) |
- | - | - |
MIMX8ML6CVNKZAB (935416734557) |
- | - | - |
MIMX8ML6DVNLZAB (935416735557) |
- | - | - |
MIMX8ML8CVNKZAB (935416736557) |
- | - | - |
MIMX8ML8DVNLZAB (935416737557) |
- | - | - |