MIMX8ML5DVNLZAB Product Information|NXP

Buy Options

Operating Features

ParameterValue
Core Type
1 x Arm Cortex-M7, 4 x Arm Cortex-A53
L2 Cache (Max) (KB)
512
Operating Frequency [Max] (MHz)
800, 1800
Neural Processing Unit
2.3 TOPS
External Memory Supported
DDR4 SDRAM, ECC, FlexSPI, LPDDR4 DRAM, NAND FLASH, NOR FLASH, SD3.0/eMMC5.1
GPU 2D / GPU 3D
Vivante GC520L, Vivante GC7000UL
HW Video Encoder / Decoder
HD1080p60 H.264, HD1080p60 H.265, VP8 video codec, VP9 video codec
Camera Interfaces
2 x MIPI-CSI
PCIe
1 x PCIe 3.0
ParameterValue
CAN
2
SPI
3
I2C
6
UART
4
Ethernet Type
2 x Gbps + IEEE 1588 + AVB + (1 x TSN)
Audio Specific Modules
ASRC, SAI/I2S, eARC
Security
AES-D, CA, CRC, FAC, HAB, SJC, SNVS, TRNG
USB Controllers
2

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MIMX8ML5DVNLZAB(935463995557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
545.76

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MIMX8ML5DVNLZAB
(935463995557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MIMX8ML5DVNLZAB
(935463995557)
854231
5A992C

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MIMX8ML5DVNLZAB
(935463995557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products

More about IMX8MPLUS

The i.MX 8M Plus family focuses on machine learning and vision, advanced multimedia, and industrial automation with high reliability. It is built to meet the needs of Smart Home, Building, City and Industry 4.0 applications.

  • Powerful quad or dual Arm® Cortex®-A53 processor with a Neural Processing Unit (NPU) operating at up to 2.3 TOPS.
  • Dual image signal processors (ISP) and two camera inputs for an effective advanced vision system.
  • The multimedia capabilities include video encode (including h.265) and decode, 3D/2D graphic acceleration, and multiple audio and voice functionalities.
  • Real-time control with Cortex-M7. Robust control networks supported by dual CAN FD and dual Gigabit Ethernet with Time Sensitive Networking (TSN).
  • High industrial reliability with DRAM inline ECC.

i.MX 8 applications processors are part of NXP's EdgeVerse™ edge computing platform.

More