PF9453 Low Power Multi Rail PMIC for i.MX 91 and Simple Linux Platforms

  • This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information contact support or your sales representative.

Roll over image to zoom in

Block Diagram

PF9453

PF9453 Block Diagram

Features

Four Buck Regulators

  • BUCK1: 0.6 V to 3.775 V, 25 mV step, 2000 mA
  • BUCK2: 0.6 V to 2.1875 V, 12.5 mV step, 2700 mA (QFN) / 2000 mA (WLCSP)
  • BUCK3: 0.6 V to 3.775 V, 25 mV step, 2000 mA
  • BUCK4: 0.6 V to 3.775 V, 25 mV step, 2500 mA
  • Dynamic Voltage Scaling on BUCK2
  • Monitor fault condition

Three Linear Regulators

  • LDO_SNVS, always-on, 1.2 V to 3.4 V in QFN or 0.8 V to 3.0 V in WLCSP with 25 mV step, 10 mA
  • LDO1, 0.8 V to 3.3 V with 25 mV step, 250 mA, voltage selection through SD_VSEL pin
  • LDO2 (QFN only), 0.5 V to 1.95 V with 25 mV step, 200 mA

Power Control IO

  • Power ON/OFF control
  • Standby/Run mode control
  • Watchdog reset input

ESD protection

  • Human Body Model (HBM) : ± 2000 V
  • Charged Device Model (CDM) : ± 500 V

System Features

  • One 400 mA load switch with a built-in active discharge resistor and GPIO/I²C control, multiplexed with DBUS debounce filter
  • 32.768 kHz crystal oscillator driver and buffer output
  • Flexible power ON/OFF sequence, One Time Programmable (OTP) device configuration
  • Built-in active discharge resistor
  • Fm+ 1 MHz I²C Interface

Documentation

Quick reference to our documentation types.

2 documents

Support

What do you need help with?