Evaluation Kit - MMPF0200, 12 Channel Power Management | NXP Semiconductors

Evaluation Kit - MMPF0200, 12 Channel Power Management

Roll over image to zoom in

Product Details

Supported Devices

Power Management

PMICs

Features

Memory

  • One DDR memory termination voltage reference

Connectivity

  • On board connectors for interfacing with future evaluation/debug tools
  • Integrated USB to I²C programming interface for full control/configuration

Power Management

  • Input voltage operation range from 3.1 to 4.5 V
  • One 5.0 V boost regulator
  • Output voltage supplies accessible through detachable terminal blocks
  • Three to four independent buck converters
  • Six general-purpose LDO regulators
  • One VSRTC supply

Size

  • Compact form factor (4 x 4 inch2)

User Components

  • On/off push-button support

Tools and OS Support

  • Fully featured programmer through J36 for external device control/programming
  • Onboard OTP programming supply and control
  • Hardware configuration flexibility through various jumper headers and resistors

General Specifications

  • Coin cell support for “Try-Before-Buy” (TBB) mode
  • Onboard PMIC control through the I²C register map
N true 0 TSPKITPF0200EPEVBEen 3 Data Sheet Data Sheet t520 1 User Guide User Guide t792 2 en_US 3 1 1.0 English The KITPFGUI 4.0 is a flexible and easy-to-use Graphical User Interface (GUI), created to control and configure the customer evaluation boards and development tools provided by NXP to support the PF series of Power Management Integrated Circuits (PMIC) powered by SMARTMOS<sup>&#174;</sup> technology. 1387571727193716838847 TSP 1.7 MB None None documents Y None 1387571727193716838847 /docs/en/user-guide/KTPFSWUG4.pdf 1655278 /docs/en/user-guide/KTPFSWUG4.pdf KTPFSWUG4 N N 2013-12-20 KITPFGUI 4.0 Graphical User Interface - User Guide /docs/en/user-guide/KTPFSWUG4.pdf /docs/en/user-guide/KTPFSWUG4.pdf User Guide N Y 132339537837198660 2022-12-07 pdf N en Dec 19, 2013 User Guide t792 User Guide User Guide Y N KITPFGUI 4.0 Graphical User Interface - User Guide 2 MMPF0200F0AEP,MMPF0200F0ANES,MMPF0200F3AEP,MMPF0200F3ANES,MMPF0200F4AEP,MMPF0200F4ANES,MMPF0200F6AEP,MMPF0200NPAEP 8 English The PF0200 Power Management Integrated Circuit (PMIC) provides a highly programmable/ configurable architecture, with fully integrated power devices and minimal external components. 1391706473550722529306 TSP 2.3 MB None None documents None 1391706473550722529306 /docs/en/data-sheet/MMPF0200.pdf 2323216 /docs/en/data-sheet/MMPF0200.pdf MMPF0200 N N 2016-10-31 MMPF0200, 12 Channel Configurable Power Management Integrated Circuit - Data Sheet /docs/en/data-sheet/MMPF0200.pdf /docs/en/data-sheet/MMPF0200.pdf Data Sheet N Y 980000996212993340 2022-12-07 pdf N en Apr 14, 2022 Data Sheet t520 Data Sheet Data Sheet Y N MMPF0200, 12 Channel Configurable Power Management Integrated Circuit - Data Sheet 3 1.0 English The KITPF0200EPEVBE evaluation board allows full evaluation capability of the MMPF0200 PMIC for the i.MX family of application processors. 1392959151891719079769 TSP 3.6 MB None None documents Y None 1392959151891719079769 /docs/en/user-guide/KTPF0200HWUG.pdf 3643690 /docs/en/user-guide/KTPF0200HWUG.pdf KTPF0200HWUG N N 2014-02-24 KITPF0200EPEVBE, Evaluation Board - User Guide /docs/en/user-guide/KTPF0200HWUG.pdf /docs/en/user-guide/KTPF0200HWUG.pdf User Guide N Y 132339537837198660 2023-06-19 pdf N en Feb 25, 2014 User Guide t792 User Guide User Guide Y N KITPF0200EPEVBE, Evaluation Board - User Guide true en_US 0 false en false 0 KITPF0200EPEVBE downloads en true 0 Y TSP Data Sheet 1 /docs/en/data-sheet/MMPF0200.pdf 2016-10-31 1391706473550722529306 TSP 2 Apr 14, 2022 Data Sheet Data Sheet The PF0200 Power Management Integrated Circuit (PMIC) provides a highly programmable/ configurable architecture, with fully integrated power devices and minimal external components. None /docs/en/data-sheet/MMPF0200.pdf English 2323216 None Data Sheet 2022-12-07 N /docs/en/data-sheet/MMPF0200.pdf MMPF0200, 12 Channel Configurable Power Management Integrated Circuit - Data Sheet /docs/en/data-sheet/MMPF0200.pdf documents 980000996212993340 Data Sheet N Y en None Y t520 pdf 8 N N MMPF0200, 12 Channel Configurable Power Management Integrated Circuit - Data Sheet 2.3 MB MMPF0200F0AEP,MMPF0200F0ANES,MMPF0200F3AEP,MMPF0200F3ANES,MMPF0200F4AEP,MMPF0200F4ANES,MMPF0200F6AEP,MMPF0200NPAEP MMPF0200 N 1391706473550722529306 User Guide 2 /docs/en/user-guide/KTPFSWUG4.pdf 2013-12-20 1387571727193716838847 TSP 1 Dec 19, 2013 User Guide User Guide The KITPFGUI 4.0 is a flexible and easy-to-use Graphical User Interface (GUI), created to control and configure the customer evaluation boards and development tools provided by NXP to support the PF series of Power Management Integrated Circuits (PMIC) powered by SMARTMOS<sup>&#174;</sup> technology. Y None /docs/en/user-guide/KTPFSWUG4.pdf English 1655278 None User Guide 2022-12-07 N /docs/en/user-guide/KTPFSWUG4.pdf KITPFGUI 4.0 Graphical User Interface - User Guide /docs/en/user-guide/KTPFSWUG4.pdf documents 132339537837198660 User Guide N Y en None Y t792 pdf 1.0 N N KITPFGUI 4.0 Graphical User Interface - User Guide 1.7 MB KTPFSWUG4 N 1387571727193716838847 /docs/en/user-guide/KTPF0200HWUG.pdf 2014-02-24 1392959151891719079769 TSP 3 Feb 25, 2014 User Guide User Guide The KITPF0200EPEVBE evaluation board allows full evaluation capability of the MMPF0200 PMIC for the i.MX family of application processors. Y None /docs/en/user-guide/KTPF0200HWUG.pdf English 3643690 None User Guide 2023-06-19 N /docs/en/user-guide/KTPF0200HWUG.pdf KITPF0200EPEVBE, Evaluation Board - User Guide /docs/en/user-guide/KTPF0200HWUG.pdf documents 132339537837198660 User Guide N Y en None Y t792 pdf 1.0 N N KITPF0200EPEVBE, Evaluation Board - User Guide 3.6 MB KTPF0200HWUG N 1392959151891719079769 true Y Tools

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history