Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
PoPower Management IC, i.MX6, pre-prog, 12 ch, 3/4 buck, 6 LDO, 1 boost, QFN 56
HVQFN56: plastic, thermally enhanced very thin quad flat non-leaded package; 56 terminals; 0.5 mm pitch; 8 mm x 8 mm x 0.85 mm body
12NC: 935315454557
Details
12NC: 935315454528
Details
Parameter | Value |
---|---|
MCU Supported | i.MX53, i.MX6DL, i.MX6S, i.MX6SX |
Supply Voltage [min] (V) | 2.8 |
Supply Voltage [max] (V) | 4.5 |
Output Current (A) | 2.5 |
Number of Buck Regulators | 4 |
Number of LDO | 6 |
Switching Frequency LV Buck (MHz) | 2 |
Number of Boost Regulators | 1 |
Number of Channels | 12 |
Parameter | Value |
---|---|
Battery Charger | coin cell battery |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
Safety Level | QM |
Device Function | PMICs for i.MX processors |
Interface and Input Control | I2C |
Additional Features - Analog | Sleep Mode, Standby, Stop Mode |
Junction Temperature (Min to Max) (℃) | -40 to 125 |
Development Tools | KITPF0200EPEVBE |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MMPF0200F0ANES(935315454557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 191.4 | |
MMPF0200F0ANESR2(935315454528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 191.4 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MMPF0200F0ANES (935315454557) | No | 3 | 260 | 40 | |||
MMPF0200F0ANESR2 (935315454528) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
MMPF0200F0ANES (935315454557) | 854239 |
MMPF0200F0ANESR2 (935315454528) | 854239 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MMPF0200F0ANES (935315454557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MMPF0200F0ANESR2 (935315454528) | ||||
MMPF0200F0ANES (935315454557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MMPF0200F0ANES (935315454557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
The MMPF0200 PMIC has configurable high-performance architecture for improved efficiency across the complete output range and advanced functionality for consumer, industrial and automotive applications.
The MMPF0200 is ideal for the i.MX 6SoloLite, i.MX 6Solo and i.MX 6DualLite applications processors, providing a platform-level solution from that enables faster time to market.