9-Channel PMIC for High-Performance Applications, ASIL D and SIL-2

  • This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information contact support or your sales representative.

Roll over image to zoom in

Block Diagram

PF09 Multi-Channel PMIC for i.MX95

PF09 Block Diagram

Features

Key Features

  • Five high-efficiency BUCK converters – Four bucks support multi-phase and DVS capability
  • Three linear regulators with load switch option
  • One always-on linear regulator
  • Advanced watchdog timer/monitor
  • 56-pin 8 × 8 mm QFN package

System Features

  • Multi-time programmable (MTP) memory for flexible device configuration
  • High-speed I²C interface (3.4 MHz)
  • PGOOD monitoring circuits
  • External clock synchronization
  • Frequency spread spectrum

Monitoring Circuits Fit for up to ASIL D

  • Independent circuits to fit up to automotive ASIL D and industrial SIL-2 safety level
  • Voltage monitoring with programmable fault protection
  • Two external voltage monitoring input
  • Advanced thermal monitoring and protection
  • Programmable internal watchdog counter
  • FCCU (fault collection and control unit) input
  • I²C CRC and write protection mechanism
  • Analog built-in self-test (ABIST) and Logic build-in self-test (LBIST)

Programmability

  • Supplies, sequencing and specific functions can be programmed by MTP memory
  • During development phase, customized one-time programmable (OTP) part can be programmed using programming board
  • Custom OTP can be provided for production. Please contact your NXP sales channel (your distributor)
  • Custom OTP can be created using the PF09 OTP tool

Documentation

Quick reference to our documentation types.

2 documents

Design Files

Quick reference to our design files types.

Hardware

Quick reference to our board types.

2 hardware offerings

  • TQMa95xxSA
    Embedded Board Solutions

    TQMa95xxSA

  • TQMa95xxLA
    Embedded Board Solutions

    TQMa95xxLAUPDATED

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?