Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935419011598
Details
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
MIMXRT1060-EVKB(935419011598) | Not Available | Compliant | Not Available | Compliant | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
MIMXRT1060-EVKB (935419011598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MIMXRT1060-EVKB (935419011598) | 847150 | 5A992C | G175675 |
i.MX RT evaluation boards provide a powerful, extendable platform or evaluation and prototyping using the MCUXpresso suite of software and tools. An Arduino UNO site is provided for expansion using NXP or 3rd party shield boards. The boards feature a high speed USB debug probe based with easy firmware update options to support CMSIS-DSP or a special version of J-link LITE from SEGGER.