Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Accessory Board, Hardware, i.MX 6SoloLite, i.MX53, i.MX50, 24-bit HDMI Interface Card
12NC: 935328145598
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
MCIMXHDMICARD(935328145598) | Not Available | Not Applicable | Not Available | No Information | 0.001 |
Part/12NC | Safe Assure Functional Safety |
---|---|
MCIMXHDMICARD (935328145598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MCIMXHDMICARD (935328145598) | 847330 | 5A992C | G166378 |
MCIMX53-START-R no longer features an accelerometer due to vendors EOL and no direct replacement. The BSP is not affected.
The i.MX 53 Quick Start Board is a $299 open source development platform integrated with an Arm® Cortex®-A8 1 GHz processor and the NXP® MC34708 PMIC.
Quick Start Board includes a display controller, hardware-accelerated graphics, 1080p video decode and 720p encode as well as numerous connectivity options ideally suited for applications such as human machine interface in embedded consumer, industrial and medical markets.