Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935327674598
Details
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | MCIMX7ULP-EVK |
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
MCIMX7ULP-EVK(935327674598) | Not Available | No Information | Not Available | No Information | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
MCIMX7ULP-EVK (935327674598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MCIMX7ULP-EVK (935327674598) | 847150 | 5A992C | G166192 |
The NXP i.MX 7ULP Evaluation Kit (EVK) provides platform for rapid evaluation of the i.MX 7ULP, which features NXP's advanced implementation of the Arm® Cortex®-A7 core, the Arm Cortex-M4 core, as well as 3D and 2D Graphics Processing Units (GPUs).
The EVK enables HDMI output for simple out-of-the-box to bring up but allows reconfiguration for MIPI displays. The EVK is designed as a System-On-Module (SOM) board that connects to an associated baseboard. The SOM provides 1 GB LPDDR3, 8 MB Quad SPI flash, Micro SD 3.0 card socket, WiFi/ Bluetooth capability, USB 2.0 OTG with Type C connector and an NXP PF1550 power management IC (PMIC). The baseboard provides additional capabilities including a full SD/MMC 3.0 card socket, audio codec, multiple sensors, an HDMI connector, and an alternate MIPI display connector. Additionally, the EVK facilitates software development with the ultimate goal of faster time to market through the support of both Linux® OS and Android™ rich operating systems, as well as FreeRTOS.