Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935328353598
Details
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
MCIMX6UL-EVKB(935328353598) | Not Available | Compliant | Not Available | Compliant | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
MCIMX6UL-EVKB (935328353598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MCIMX6UL-EVKB (935328353598) | 847150 | 5A992C | G160465 |
NXP® delivers a highly flexible, market-focused development tools with an evaluation kit (EVK) based on the i.MX 6UltraLite applications processor. The i.MX 6UltraLite processor is the first device in the i.MX product line to have a single Arm® Cortex®-A7 core operating at speeds of up to 696 MHz. This EVK enables an LCD display and audio playback as well as many connectivity options. It is designed to showcase the most commonly used features of the processor in a small, low cost package and to facilitate software development with the ultimate goal of faster time to market through the support of the Linux® operating system.