Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935331748598
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
MCIMX6SLL-EVK(935331748598) | Not Available | No Information | Not Available | Compliant | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
MCIMX6SLL-EVK (935331748598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MCIMX6SLL-EVK (935331748598) | 847150 | 5A992C | G165007 |
NXP® delivers highly-flexible, market-focused development tools with an Evaluation Kit (EVK) based on the i.MX 6SLL applications processor.
The processor features NXP’s advanced implementation of a single Arm® Cortex®-A9, which operates at speeds up to 1GHz. The processor provides a 32-bit DDR interface that supports LPDDR2 and LPDDR3. In addition, there are a number of other interfaces for connecting peripherals, such as WLAN, Bluetooth™, GPS, hard drive, displays, and camera sensors.
This EVK enables EPDs with touch control and LCD display, audio playback and the ability to add WLAN, a 3G modem or Bluetooth® wireless technology. Additionally, the EVK facilitates software development with the ultimate goal of faster time to market through the support of Linux® OS operating systems.