MC34VR5100A0EP Product Information|NXP

Features


Power Management IC, i.MX7, pre-prog, 4 buck, 6 LDO, 1 boost, QFN 48

Package


HVQFN48: plastic, thermally enhanced very thin quad flat non-leaded package; 48 terminals; 0.5 mm pitch; 7 mm x 7 mm x 0.85 mm body

Buy Options

MC34VR5100A0EP

Active

12NC: 935315851557

Details

Order

In Stock:235
Order from distributors

Operating Features

ParameterValue
MCU Supported
LS1024A
Supply Voltage [min] (V)
2.8
Supply Voltage [max] (V)
5.5
Output Current (A)
2.75
Number of Buck Regulators
3
Number of LDO
6
Switching Frequency LV Buck (MHz)
2
Number of Boost Regulators
1
ParameterValue
Number of Channels
12
Battery Charger
coin cell battery
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105
Safety Level
QM
Device Function
PMICs for LS1 processors
Interface and Input Control
I2C
Junction Temperature (Min to Max) (℃)
-40 to 125
Development Tools
KITVR5100FRDMPGM

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC34VR5100A0EP(935315851557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
139.5
MC34VR5100A0EPR2(935315851528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
139.5

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC34VR5100A0EP
(935315851557)
No
3
260
40
MC34VR5100A0EPR2
(935315851528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
MC34VR5100A0EP
(935315851557)
854239
MC34VR5100A0EPR2
(935315851528)
854239

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC34VR5100A0EP
(935315851557)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC34VR5100A0EPR2
(935315851528)
MC34VR5100A0EP
(935315851557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MC34VR5100A0EP
(935315851557)
2020-11-192020-11-20202010013IVR5100 Data Sheet Update Rev 6.0 (Clarifications and Format)
MC34VR5100A0EPR2
(935315851528)
MC34VR5100A0EP
(935315851557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
MC34VR5100A0EPR2
(935315851528)

More about VR5100

The VR5100 is a high performance, multi-output DC-DC regulator designed to power single or dual core LS1 processors like LS1012A and LS1024A. It includes three buck regulators, six LDOs and a boost regulator offering a complete power management solution for Network Attached Storage, battery operated Mobile NAS, IoT gateway, Home and factory automation systems.

The VR5100 uses a low quiescent current architecture allowing high efficiency operation at light load extending the battery life. The high frequency operation reduces the total solution to less than 0.5 sqin. The high power QFN package keeps the junction temperature low even at high ambient temperature.