Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935391018598
Details
Order
Normally ships in 1-2 business days.
Order from distributorsPart/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
KITPF7100FRDMEVM(935391018598) | Not Available | Compliant | Not Available | Compliant | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
KITPF7100FRDMEVM (935391018598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
KITPF7100FRDMEVM (935391018598) | 847150 |
The KITPF7100FRDMEVM is a customer evaluation board featuring the PF7100 power management IC. The kit integrates all hardware needed to fully evaluate the featured power management integrated circuit.
It integrates a communication bridge based on the FRDM-KL25Z development board to interface with the NXP GUI software interface to fully configure and control the PF7100 PMIC.