Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935428859598
Details
Order
Normally ships in 1-2 business days.
Order from distributorsPart/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
KITPF5200SKTEVM(935428859598) | Not Available | Compliant | Not Available | Compliant | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
KITPF5200SKTEVM (935428859598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
KITPF5200SKTEVM (935428859598) | 847330 | EAR99 |
The KITPF5200SKTEVM kit provides an integrated platform for evaluating designs based on NXP’s PF5200 dual-channel PMIC. All PF5200 features can be accessed and monitored in a test environment. (Limitations related to the PF5200 package restrict output current to 1 A.)
The kit hardware consists of the KITPF5200SKTEVM evaluation board, a FRDM-KL25Z microcontroller board and the USB cable required to connect the FRDM-KL25Z to the PC. The KITPF5200SKTEVM evaluation board features a socket that allows users to flash an individual PF5200 using the device’s one-time-programming (OTP) feature. Connectors, jumpers and switches on the board can be used to configure an evaluation environment that meets specific design requirements. The board also contains LEDs and test points that provide a means of monitoring performance in real time.
The FRDM-KL25Z is mounted to Arduino® connectors on the bottom of the board. The role of the FRDM-KL25Z is to manage SPI communication between the KITPF5200SKTEVM board and the GUI installed on the PC. The FRDM-KL25Z draws power from the USB cable connected to the PC.