Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Evaluation Board for PF4210, Power Management IC for i.MX 8M
12NC: 935369145598
Details
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
KITPF4210EPEVB(935369145598) | Not Available | Compliant | Not Available | No Information | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
KITPF4210EPEVB (935369145598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
KITPF4210EPEVB (935369145598) | 847150 | EAR99 |
The KITPF4210EPEVB is an easy to use evaluation board for the PF4210 Power Management IC optimized for i.MX 8M. It operates with a single power supply from 3.1 V to 4.5 V and is controlled via USB with help of an integrated USB-I²C communication bridge.
By applying the input voltage supply, the KITPF4210EPEVB powers up according to the default power-up sequence described in the PF4210 data sheet.