Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Evaluation Kit - MMPF0100, 14 Channel Configurable Power Management Integrated Circuit
12NC: 935327972598
Details
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
KITPF0100EPEVBE(935327972598) | Not Available | No Information | Not Available | No Information | 226796.1 |
Part/12NC | Safe Assure Functional Safety |
---|---|
KITPF0100EPEVBE (935327972598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
KITPF0100EPEVBE (935327972598) | 847150 | EAR99 |
KITPF0100EPEVBE is the evaluation board for the NXP® MMPF0100 Power Management Integrated Circuit (PMIC) in a standalone environment.
Evaluate the MMPF0100 under specific operating parameters through the integrated USB to I²C communication and GUI software. The software enables easy communication between a user's PC and the evaluation board and allows you to configure and control the regulators and to program the one-time programmable (OTP) registers. The schematic and layout are provided as a reference to help expedite your system design.
NXP recommends the use of the KITPF0100SKTEVBE to support programming and verification of the MMPF0100 devices, while using the KITPFPGMEVME.