Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935424137598
Details
Order
Normally ships in 1-2 business days.
Order from distributorsPart/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
IMXRT600-AUD-EVK(935424137598) | Not Available | Compliant | Not Available | Compliant | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
IMXRT600-AUD-EVK (935424137598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
IMXRT600-AUD-EVK (935424137598) | 847150 | 5A992C | G179345 |
The i.MX RT600 EVK (MIMXRT685-EVK) features NXP’s advanced implementation of the Arm® Cortex®-M33 core, combined with the highly optimized Cadence® Tensilica® HiFi 4 DSP processor core. MIMXRT685-EVK supports development for the MIMXRT685 and MIMXRT633 products and its features make it ideal for ML/AI, voice and audio applications. The i.MX RT600 EVK can help jump start your next design with the included schematics and layout files.