Package Search | NXP Semiconductors

Package Search



Find mechanical outline drawings and related information.


Use the nxp.com search function at the top, right-hand corner of any page to find the package for any part

Search Results:


Package Version Package Name Package Description Reference Codes Issue Date
TSSOP24 TSSOP24, plastic, thin shrink small outline package; 24 terminals; 0.65 mm pitch; 5.6 mm x 7.8 mm x 1.05 mm body 2017-06-11
TSSOP5 plastic, thin shrink small outline package; 5 leads; 0.65 mm pitch; 2 mm x 1.25 mm x 0.95 mm body SC-88A(EIAJ);MO-203(JEDEC 2003-02-19
TSSOP24 plastic, thin shrink small outline package; 24 leads; 0.65 mm pitch; 7.8 mm x 4.4 mm x 1.1 mm body MO-153(JEDEC 2003-02-19
TSSOP20 plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body MO-153(JEDEC 2003-02-19
TSSOP20 TSSOP20, plastic, thin shrink small outline package; 20 terminals; 0.65 mm pitch; 4.4 mm x 6.5 mm x 1.05 mm body TS-PDSO-G20(JEDEC 2017-06-11
TSSOP28 plastic thin shrink small outline package; 28 leads; body width 4.4 mm MO-153(JEDEC 2003-02-19
TSSOP28 TSSOP28, plastic, thin shrink small outline package; 28 terminals; 0.65 mm pitch; 4.4 mm x 9.7 mm x 0.95 mm body MO-153 AE(JEDEC 2016-03-08
TSSOP48 plastic, thin shrink small outline package; 48 leads; 0.5 mm pitch; 12.8 mm x 6.1 mm x 1.2 mm body MO-153(JEDEC 2003-02-19
TSSOP6 plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2 mm x 1.25 mm x 0.95 mm body SC-88(EIAJ 2006-03-16
TSSOP56 plastic, thin shrink small outline package; 56 leads; 0.5 mm pitch; 14 mm x 6.1 mm x 1.2 mm body MO-153(JEDEC 2003-02-19
TSSOP14 plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body MO-153(JEDEC 2003-02-18
TSSOP16 plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch, 5 mm x 4.4 mm x 1.1 mm body MO-153(JEDEC 2019-12-10
TSSOP16 TSSOP16, plastic, thin shrink small outline package; 16 terminals; 0.65 mm pitch; 4.4 mm x 5 mm x 1.05 mm body TS-PDSO-G14(JEDEC 2017-06-11
TSSOP16 TSSOP16, plastic, thin shrink small outline package; 16 terminals; 0.65 mm pitch; 4.4 mm x 5 mm x 1.05 mm body TS-PDSO-G16(JEDEC 2017-06-11
TSSOP48 plastic, thin shrink small outline package; 48 leads; 0.4 mm pitch; 9.7 mm x 4.4 mm x 0.9 mm body MO-153(JEDEC 2003-02-18
TSSOP56 plastic, thin shrink small outline package; 56 leads; 0.4 mm pitch; 11.3 mm x 4.4 mm x 1.2 mm body MO-194(JEDEC 2001-11-24
TSSOP32 plastic, thin shrink small outline package; 32 leads; 0.65 mm pitch; 11 mm x 6.1 mm x 0.9 mm body MO-153(JEDEC 2003-02-18
TSSOP8 plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm body 2003-02-18
TSSOP plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm body 2002-01-16
TSSOP38 plastic, thin shrink small outline package; 38 leads; 0.5 mm pitch; 9.7 mm x 4.4 mm x 1.1 mm body MO-153(JEDEC 2005-11-02
TSSOP8 plastic, thin shrink small outline package; 8 terminals; 0.65 mm pitch; 3 mm x 4.4 mm x 1.1 mm body MO-153(JEDEC 2003-02-18
TSSOP10 plastic, thin shrink small outline package; 10 leads; 0.5 mm pitch; 3 mm x 3 mm x 1.1 mm body 2021-07-08
TSSOP30 plastic thin shrink small outline package; 30 leads; body width 4.4 mm; lead pitch 0.5 mm MO-153(JEDEC 2003-02-18
TSSOP64 plastic, thin shrink small outline package; 64 leads; 0.5 mm pitch; 17 mm x 6.1 mm x 1.2 mm body MO-153(JEDEC 2003-02-18
TSSOP80 plastic thin shrink small outline package; 80 leads; body width 6.1 mm MO-153(JEDEC 2003-02-18
.