SOT505-1: TSSOP8 | NXP Semiconductors

SOT505-1: TSSOP8


Overview

plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TSSOP8 surface mount double TSSOP 3 x 3 x 1.1 8 plastic
Manufacture Code Reference Codes Issue Date
SOT505 2003-02-18
Part Description Quick access
I2C-bus buffer
4-bit 25 mA Voltage switch LED Driver with 1 MHz I2C interface in TSSOP8 package.
Hot swappable I2C-bus and SMBus bus buffer
 Dual supply translating transceiver; auto direction sensing; 3-state
Dual Supply Level translating Fm+ I2C-bus repeater
Level shifting hot swappable I2C-bus and SMBus bus buffer
Simple 2-wire bus buffer
Class-AB stereo headphone driver
Hot swappable I2C-bus and SMBus bus buffer
±2 °C accuracy temperature sensor with 400 kHz I2C interface in TSSOP8 package
SMBus-Compatible, 8-Pin, Remote/Local Digital Temperature Sensor with Overtemperature Alarms
±2 °C accuracy temperature sensor with 400 kHz I2C interface in TSSOP8 package
±2 °C accuracy temperature sensor with 400 kHz I2C interface in TSSOP8 package
Dual Supply 2-wire serial bus extender for HDMI DDC I2C-bus and SMBus
±2 °C accuracy temperature sensor with 400 kHz I2C interface in TSSOP8 package
Dual Supply Level translating I2C-bus/SMBus repeater
RTC IC with 400 kHz I2C interface featuring backup battery switch-over function in TSSOP8 package.
Dual Supply Level translating I2C-bus repeater
Single-Pole Double-Throw (SPDT) switch
±1 °C accuracy temperature sensor with I3C/I2C interface in TSSOP8 package
Fast dual bidirectional bus buffer with hot insertion logic
4-bit 25 mA Voltage switch LED Driver with 1 MHz I2C interface in TSSOP8 package.
Hot swappable I2C-bus and SMBus bus buffer
NTAG I²C plus 1K, NFC Forum Type 2 Tag with I²C interface optimized for entry-level NFC applications
RTC IC with 400 kHz I2C interface in TSSOP8 package.
Automotive tiny Real-Time Clock/calendar with alarm function and I2C-bus
Dual Supply bidirectional I2C-bus and SMBus voltage-level translator
RTC IC with 400 kHz I2C interface featuring 64 byte SRAM in TSSOP8 package.
Dual supply translating transceiver; auto direction sensing; 3-state
2-bit LVTTL to GTL transceiver
1024 x 8-bit CMOS EEPROM with access protection
RTC IC with 400 kHz I2C interface in TSSOP8 package.
UCODE HSL
4-bit 25 mA Voltage switch LED Driver with 400kHz I2C interface in TSSOP8 package.
I2C 5 V Voltage Source LED Blinker
±1 °C accuracy temperature sensor with 400 kHz I2C interface in TSSOP8 package
Automotive ±0.5 °C accuracy temperature sensor with I3C/I2C interface in TSSOP8 package
Dual Supply Level Shifting Hot swappable I2C-bus and SMBus bus buffer
SMBus-Compatible, 8-Pin, Remote/Local Digital Temperature Sensor with Overtemperature Alarms
SMBus-Compatible, 8-Pin, Remote/Local Digital Temperature Sensor with Overtemperature Alarms
SMBus-Compatible, 8-Pin, Remote/Local Digital Temperature Sensor with Overtemperature Alarms
I2C-bus buffer
High-speed serial logic translators
Bidirectional voltage level translator for open-drain and push-pull applications
Digital Temperature Sensor and Thermal Watchdog
Automotive ±1 °C accuracy temperature sensor with I3C/I2C interface in TSSOP8 package
Dual Supply Hot swappable level translating I2C-bus repeater
Simple 2-wire bus buffer
Dual Supply Low power level translating I2C-bus/SMBus repeater
I2C-bus repeater
Fast dual bidirectional bus buffer
One wire single LED driver
Very low dropout voltage/quiescent current 5 V voltage regulator
Remote 4-bit general purpose outputs for 1 MHz I2C-bus
SL3ICS10 UCODE EPC G2
±0.5 °C accuracy temperature sensor with I3C/I2C interface in TSSOP8 package
Hot swappable I2C-bus and SMBus bus buffer
NTAG I²C plus 2K, NFC Forum Type 2 Tag with I²C interface optimized for entry-level NFC applications
Automotive RTC IC with 400 kHz I2C interface in TSSOP8 package.
I2C-bus buffer
Dual Supply Level translating I2C-bus repeater
Automotive RTC IC with 400 kHz I2C interface in TSSOP8 package.
4-bit I2C-bus and SMBus I/O port
I2C-bus repeater
2-channel I2C-bus multiplexer
4-bit 25 mA Voltage switch LED Driver with 400kHz I2C interface in TSSOP8 package.
2-bit 25 mA Voltage switch LED Driver with 400kHz I2C interface in TSSOP8 package.