Automotive Tiny Real-Time Clock/Calendar with alarm function and I²C-Bus | NXP Semiconductors

Automotive Tiny Real-Time Clock/Calendar with Alarm Function and I²C-Bus

Roll over image to zoom in

Block Diagram

PCA85073A

PCA85073A Block diagram

Features

Key Features

  • AEC-Q100 grade 2 compliant for automotive applications
  • Provides year, month, day, weekday, hours, minutes, and seconds based on a 32.768 kHz quartz crystal
  • Low current; typical 0.25 µA at VDD = 3.0 V and Tamb = 25 °C
  • Programmable clock output for peripheral devices (32.768 kHz, 16.384 kHz, 8.192 kHz, 4.096 kHz, 2.048 kHz, 1.024 kHz, and 1 Hz)
  • Alarm function
  • Minute and half minute interrupt
  • Internal Power-On Reset (POR)
  • High temperature operation range: —40 °C to +105 °C
  • Clock operating voltage: 0.9 V to 5.5 V
  • 400 kHz two-line I²C-bus interface (at VDD = 1.8 V to 5.5 V)
  • Selectable integrated oscillator load capacitors for CL = 7 pF or CL = 12.5 pF
  • Countdown timer
  • Oscillator stop detection function
  • Programmable offset register for frequency adjustment
  • Latch-up performance exceeds 100 mA per JESD 78, Class II
  • ESD protection exceeds JESD 22
    • 4000 V Human-Body Model (A114-A)
    • 1000 V Charged-Device Model (C101)
  • Package offered: TSSOP8

Buy/Parametrics

1 result

Include 0 NRND

Order

CAD Model

Status

RTC Type

Accuracy (Typ) (+/- ppm)

Supply Voltage [Min to Max] (V)

Low Supply Current (μA)

Communication protocol

Capacitive Load (μF)

Battery Back Up

Watchdog timer

Programmable alarm

Countdown Timer

Tamper Input

Interrupt Output

Integrated Temperature Compensation

AEC-Q100 compliant

Package Type

Package Dimensions (LxWxZ (mm))

Operating Temperature (Min-Max) (℃)

Budgetary Price excluding tax

Active

IC

20 to 50 at 25°C

1.8 to 5.5

0.25

I²C

7, 12.5

No

Y

Y

Y

0

1

Y

Y

TSSOP8

3 x 3 x 1.1

-40 to 105

1K @ US$0.49

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Design Files

Hardware

Quick reference to our board types.

3 hardware offerings

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.