Accurate RTC with Battery Backup | NXP Semiconductors

Accurate RTC with Battery Backup

  • This page contains information on a product that is not recommended for new designs.
NXP’s Real-Time Clocks

Click over video to play

Block Diagram

PCF2129

PCF2129 Block Diagram

Features

Key Features

  • Operating temperature range from -40 °C to +85 °C
  • Temperature Compensated Crystal Oscillator (TCXO) with integrated capacitors
  • Typical accuracy:
    • PCF2129AT: ±3 ppm from -15 °C to +60 °C
    • PCF2129T: ±3 ppm from -30 °C to +80 °C
  • Integration of a 32.768 kHz quartz crystal and oscillator in the same package
  • Provides year, month, day, weekday, hours, minutes, seconds and leap year correction
  • Timestamp function:
    • with interrupt capability
    • detection of two different events on one multilevel input pin (for example, for tamper detection)
  • Two line bidirectional 400 kHz Fast-mode I²C-bus interface
  • 3 line SPI-bus with separate data input and output (maximum speed 6.5 Mbit/s)
  • Battery backup input pin and switch-over circuitry
  • Battery backed output voltage
  • Battery low detection function
  • Power-On Reset Override (PORO)
  • Oscillator stop detection function
  • Interrupt output (open-drain)
  • Programmable 1 second or 1 minute interrupt
  • Programmable watchdog timer with interrupt
  • Programmable alarm function with interrupt capability
  • Programmable square output
  • Clock operating voltage: 1.8 V to 4.2 V
  • Low supply current: typical 0.70 μA at VDD = 3.3 V

Buy/Parametrics

2 results

Include 0 NRND

Order

CAD Model

resolution

Interface

VDD (interface)

watchdog timer

Programmable alarm

countdown timer

VDD (clock)

Special features

leap year tracking

IDD (nA)

temperature compensation

AEC-Q100 compliant

PCF2129AT

Replacement part(s): PCF2131TF

1 sec to year

I2C, SPI

1.8 to 4.2

yes

yes

no

1.8 to 4.2

yes

700

yes

no

PCF2129T

Replacement part(s): PCF2131TF

1 sec to year

I2C, SPI

1.8 to 4.2

yes

yes

no

1.8 to 4.2

wide temp range of compensation

yes

700

yes

no

Documentation

Quick reference to our documentation types.

1-10 of 13 documents

Compact List

Application Note (2)
Brochure (1)
Data Sheet (1)
Package Information (2)
Packing Information (2)
Selector Guide (1)
Supporting Information (3)
Show All

Design Files

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.