PCA8565 | NXP Semiconductors

Real-Time Clock/Calendar

Roll over image to zoom in

Block Diagram

PCA8565 Block Diagram

PCA8565 Block Diagram

Features

Key Features

  • AEC-Q100 compliant for automotive applications
  • Provides year, month, day, weekday, hours, minutes, and seconds based on 32.768 kHz quartz crystal
  • Clock operating voltage: 1.8 V to 5.5 V
  • Extended operating temperature range: -40 °C to +125 °C
  • Low backup current: typical 0.65 μA at VDD = 3.0 V and Tamb = 25 °C
  • 400 kHz two-line I²C-bus interface (at VDD = 1.8 V to 5.5 V)
  • Programmable clock output for peripheral devices (32.768 kHz, 1.024 kHz, 32 Hz, and 1 Hz)
  • Alarm and timer functions
  • Two integrated oscillator capacitors
  • Internal Power-On Reset (POR)
  • I²C-bus target address: read A3h; write A2h
  • Open-drain interrupt pin

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-10 of 11 documents

Compact List

Application Note (2)
Brochure (1)
Data Sheet (1)
Packing Information (2)
Selector Guide (1)
Supporting Information (1)
User Guide (3)
Show All

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.