SPI-bus Real-Time Clock and calendar | NXP Semiconductors

SPI-Bus Real-Time Clock and Calendar

See product image

Block Diagram

PCA21125 Block Diagram

PCA21125 Block Diagram

Features

Key Features

  • AEC Q100 compliant for automotive applications
  • Provides year, month, day, weekday, hours, minutes, and seconds based on 32.768 kHz quartz crystal
  • Resolution: seconds to years
  • Clock operating voltage: 1.3 V to 5.5 V
  • Low supply current: typical 0.8 μA at Tamb = 25 °C
  • 4-line SPI-bus with separate, but combinable data input and output
  • Serial interface at VDD = 1.6 V to 5.5 V
  • 1 second or 1 minute interrupt output
  • Freely programmable timer with interrupt capability
  • Freely programmable alarm function with interrupt capability
  • Integrated oscillator capacitor
  • Internal Power-On Reset (POR)
  • Open-drain interrupt pin

Buy/Parametrics

1 result

Include 0 NRND

Order

CAD Model

Status

RTC Type

Accuracy (Typ) (+/- ppm)

Supply Voltage [Min to Max] (V)

Low Supply Current (μA)

Communication protocol

Capacitive Load (μF)

Battery Back Up

Watchdog timer

Programmable alarm

Countdown Timer

Tamper Input

Interrupt Output

Integrated Temperature Compensation

AEC-Q100 compliant

Package Type

Package Dimensions (LxWxZ (mm))

Operating Temperature (Min-Max) (℃)

Budgetary Price excluding tax

Active

IC

20 to 50 at 25°C

1.6 to 5.5

0.8

SPI

7

No

Y

Y

Y

0

1

N

Y

TSSOP14

5 x 4.4 x 1.1

-40 to 125

1K @ US$0.82

Documentation

Quick reference to our documentation types.

8 documents

Compact List

Application Note (1)
Brochure (1)
Data Sheet (1)
Package Information (1)
Packing Information (1)
Selector Guide (1)
Supporting Information (1)
User Guide (1)

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.