PCA21125 Demo Board | NXP Semiconductors

PCA21125 Demo Board

Block Diagram

PCA21125 Demo Board

PCA21125 Block Diagram

Supported Devices

Analog and Mixed Signal

Real-Time Clocks

Features

Key Features

  • AEC Q100 compliant for automotive applications
  • Provides year, month, day, weekday, hours, minutes and seconds based on 32.768 kHz quartz crystal
  • Integrated oscillator capacitor
  • Internal Power-On Reset (POR)
  • Open-drain interrupt pin

Connectivity

  • 4-line SPI-bus with separate, but combinable data input and output
  • Serial interface at Vᴰᴰ = 1.6 V to 5.5 V
  • 1 second or 1-minute interrupt output

Power Management

  • Clock operating voltage: 1.3 V to 5.5 V
  • Low supply current: typical 0.8 μA at Tᵃᵐᵇ = 25 °C

Debug

  • Freely programmable timer with interrupt capability
  • Freely programmable alarm function with interrupt capability

Buy Options

OM13517-Image

Click to expand

  • OM13517
    Active

  • PCA21125 Demo Board.

  • $42.09 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

1 document

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.