Real-Time Clock and Calendar with 8 B RAM | NXP Semiconductors

Real-Time Clock and Calendar with 8 B RAM

Product Details

Block Diagram

Block diagram: PCF8593P, PCF8593T

Features

  • I²C-bus interface operating supply voltage: 2.5 V to 6.0 V
  • Clock operating supply voltage 1.0 V to 6.0 V at 0 ℃ to +70 ℃
  • 8 bytes scratchpad RAM (when alarm not used)
  • Data retention voltage: 1.0 V to 6.0 V
  • External RESET input resets I²C interface only
  • Operating current (at fSCL = 0 Hz, 32 kHz time base, VDD = 2.0 V): typical 1 μA
  • Clock function with four year calendar
  • Universal timer with alarm and overflow indication
  • 24 hour or 12 hour format
  • 32.768 kHz or 50 Hz time base
  • Serial input and output bus (I²C-bus)
  • Automatic word address incrementing
  • Programmable alarm, timer, and interrupt function
  • Space-saving SO8 package available
  • Follower addresses: A3h for reading, A2h for writing

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

9 documents

Compact List

Data Sheet (1)
Package Information (1)
Packing Information (1)
Selector Guide (1)
Supporting Information (2)
User Guide (3)

Design Files

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.