Wafer and Die Form Factor of PCF8583 | NXP Semiconductors

Wafer and Die Form Factor of PCF8583

Block Diagram

Block diagram: PCF8564ACX9, PCF8564AU

Features

  • Provides year, month, day, weekday, hours, minutes, and seconds based on a 32.768 kHz quartz crystal
  • Wide clock operating voltage: 1.0 V to 5.5 V
  • Low back-up current typical 250 nA at 3.0 V and 25 ℃
  • 400 kHz two-wire I²C interface (1.8 V to 5.5 V)
  • Low-voltage detector
  • Alarm and timer functions
  • Two integrated oscillator capacitors
  • Programmable clock output for peripheral devices (32.768 kHz, 1.024 kHz, 32 Hz, and 1 Hz)
  • Internal Power-On Reset (POR)
  • I²C target address: read A3h, write A2h

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

7 documents

Compact List

Application Note (3)
Data Sheet (1)
Selector Guide (1)
User Guide (2)

Design Files

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.