Automotive accurate RTC with integrated quartz crystal | NXP Semiconductors

Automotive Accurate RTC with Integrated Quartz Crystal

  • This page contains information on a product that is not recommended for new designs.

See product image

Block Diagram

PCA2129

PCA2129 Block Diagram

Features

Key Features

  • AEC-Q100 compliant for automotive applications
  • Operating temperature range from -40 °C to +85 °C
  • Temperature Compensated Crystal Oscillator (TCXO) with integrated capacitors
  • Typical accuracy: ±3 ppm from -30 ℃ to +80 ℃
  • Integration of a 32.768 kHz quartz crystal and oscillator in the same package
  • Provides year, month, day, weekday, hours, minutes, seconds, and leap year correction
  • Timestamp function:
    • with interrupt capability
    • detection of two different events on one multilevel input pin (for example, for tamper detection)
  • Two line bidirectional 400 kHz Fast-mode I²C-bus interface
  • 3 line SPI-bus with separate data input and output (maximum speed 6.5 Mbit/s)
  • Battery backup input pin and switch-over circuitry
  • Battery backed output voltage
  • Battery low detection function
  • Power-On Reset Override (PORO)
  • Oscillator stop detection function
  • Interrupt output (open-drain)
  • Programmable 1 second or 1 minute interrupt
  • Programmable watchdog timer with interrupt
  • Programmable alarm function with interrupt capability
  • Programmable square output
  • Clock operating voltage: 1.8 V to 4.2 V
  • Low supply current: typical 0.70 μA at VDD = 3.3 V
  • Electronic metering for electricity, water, and gas
  • Precision timekeeping
  • Access to accurate time of the day
  • GPS equipment to reduce time to first fix
  • Applications that require an accurate process timing
  • Products with long automated unattended operation time

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

7 documents

Compact List

Application Note (2)
Brochure (1)
Data Sheet (1)
Package Information (1)
Packing Information (1)
Selector Guide (1)

Design Files

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.