PCF2129AT Product Information|NXP

Features


RTC Module with I2C or SPI interface featuring backup battery switch-over function in SO20 package.

Package


SO20: plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm body

Buy Options

Operating Features

ParameterValue
resolution
1 sec to year
Interface
I2C, SPI
VDD (interface)
1.8 to 4.2
watchdog timer
yes
Programmable alarm
yes
countdown timer
no
ParameterValue
VDD (clock)
1.8 to 4.2
leap year tracking
yes
IDD (nA)
700
temperature compensation
yes
AEC-Q100 compliant
no

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
PCF2129AT/2,518(935295732518)
No
Yes
Certificate Of Analysis (CoA)
No
EREACH SVHC
453.8

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)FITMTBF
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
PCF2129AT/2,518
(935295732518)
No
3
3
240
260
5
2.0E8

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PCF2129AT/2,518
(935295732518)
854239

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeReplacement
PCF2129AT/2,518
(935295732518)
-
PCF2131TFY
(935378775518)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
PCF2129AT/2,518
(935295732518)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about PCF2129

The PCF2129 is a CMOS Real Time Clock (RTC) and calendar with an integrated Temperature Compensated Crystal (Xtal) Oscillator (TCXO) and a 32.768 kHz quartz crystal optimized for very high accuracy and very low power consumption. The PCF2129 has a selectable I²C-bus or SPI-bus, a backup battery switch-over circuit, a programmable watchdog function, a timestamp function and many other features.