SOT163-1: SO20 Small Outline | NXP Semiconductors

SOT163-1: SO20


Overview

plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SO20 surface mount double SO 12.8 x 7.5 x 2.65 20 plastic
Manufacture Code Reference Codes Issue Date
SOT163 MS-013(JEDEC);075E04(IEC 2003-02-19
Part Description Quick access
FM-IF amplifier/demodulator circuit
IF amplifier/demodulator for FM radio receivers
Dual 5-bit multiplexed 1-bit latched I2C EEPROM DIP switch
RTC Module with I2C or SPI interface featuring 512 byte SRAM in SO20 package.
RTC Module with I2C or SPI interface featuring backup battery switch-over function in SO20 package.
Step-dimmable driver IC for CFL
Dimmable driver IC for CFL
Scalable Entry Level 32-bit Microcontroller (MCU) based on ARM Cortex-M0+/M0 Cores
Zero-voltage-switching resonant LLC controller, extended feature set
Expandable 5-channel I2C-bus hub
Low-voltage high performance mixer FM IF system
Quad 6-bit multiplexed I2C-bus EEPROM DIP switch
600 V dimmable power IC for compact fluorescent lamps
8-bit I2C-bus and SMBus I/O port with interrupt, 2-kbit EEPROM and 6 address pins
PCA9545D
8-bit 25 mA Voltage switch LED Driver with 1 MHz I2C interface in SO20 package.
4-channel I2C-bus switch with interrupt logic and reset
Dimmable HF-TL controller IC with PFC
Dimmable HF-TL controller IC with PFC and boost
4-channel I2C-bus multiplexer with interrupt logic
I2C bus controller
2 x 1.4 W BTL audio amplifiers with digital volume control and headphone sensing
3 W mono BTL audio amplifier with DC volume control
Dimmable driver IC for CFL
Step-dimmable driver IC for CFL
Low-Cost Microcontrollers (MCUs) based on Arm® Cortex®M0+ Cores
2 x 1.5 W BTL audio amplifier
Expandable 5-channel I2C-bus hub
Scalable Entry Level 32-bit Microcontroller (MCU) based on ARM Cortex-M0+/M0 Cores
High performance low power mixer FM IF system
High performance low power mixer FM IF system
Parallel bus to I2C-bus controller
Multiple voltage regulator with battery detection
Fm+ parallel bus to I2C-bus controller