SA605 | NXP Semiconductors

High-Performance Low-Power Mixer FM IF System

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Product Details

Features

Key Features

  • Low power consumption: 5.7 mA typical at 6 V
  • Mixer input to >500 MHz
  • Mixer conversion power gain of 13 dB at 45 MHz
  • Mixer noise figure of 4.6 dB at 45 MHz
  • XTAL oscillator effective to 150 MHz (L/C oscillator to 1 GHz local oscillator can be injected)
  • 102 dB of IF amplifier/limiter gain
  • 25 MHz limiter small signal bandwidth
  • Temperature-compensated logarithmic Received Signal Strength Indicator (RSSI) with a dynamic range in excess of 90 dB
  • Two audio outputs - muted and unmuted
  • Low external component count; suitable for crystal/ceramic/LC filters
  • Excellent sensitivity: 0.22 µV into 50 Ω matching network for 12 dB SINAD (Signal-to-Noise-and-Distortion ratio) for 1 kHz tone with RF at 45 MHz and IF at 455 kHz
  • SA605 meets cellular radio specifications
  • ESD hardened
  • Cellular radio FM IF
  • High performance communications receivers
  • Single conversion VHF/UHF receivers
  • SCA receivers
  • RF level meter
  • Spectrum analyzer
  • Instrumentation
  • FSK and ASK data receivers
  • Log amps
  • Wideband low current amplification

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

10 documents

Compact List

Application Note (4)
Data Sheet (1)
Package Information (2)
Packing Information (1)
Supporting Information (2)

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.