Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
RTC Module with I2C or SPI interface featuring backup battery switch-over function in HLSON16 package.
HLSON16: HLSON16, thermal enhanced low profile small outline; no leads, 16 terminals, 0.125 dimple wettable flank, 0.5 mm pitch, 4.5 mm x 3.5 mm x 1.45 mm body
12NC: 935378775518
Details
Order
Parameter | Value |
---|---|
RTC Type | Module |
Accuracy (Typ) (+/- ppm) | 3 |
Supply Voltage [Min to Max] (V) | 1.2 to 5.5 |
Low Supply Current (μA) | 0.064 |
Communication protocol | SPI |
Battery Back Up | Yes |
Watchdog timer | Y |
Parameter | Value |
---|---|
Programmable alarm | Y |
Countdown Timer | N |
Tamper Input | 4 |
Interrupt Output | 2 |
Integrated Temperature Compensation | Y |
AEC-Q100 compliant | N |
Operating Temperature (Min-Max) (℃) | -40 to 85 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
PCF2131TFY(935378775518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 64.14 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
PCF2131TFY (935378775518) | No | 3 | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
PCF2131TFY (935378775518) | 854239 |
The PCF2131 is a CMOS real time clock (RTC) and calendar with an integrated temperature compensated crystal (Xtal) oscillator (TCXO) and a 32.768 kHz quartz crystal optimized for very high accuracy and ultra-low power consumption. The PCF2131 features: