SOT1992-1(DD): HLSON16 | NXP Semiconductors

SOT1992-1(DD): HLSON16


Overview

HLSON16, thermal enhanced low profile small outline; no leads, 16 terminals, 0.125 dimple wettable flank, 0.5 mm pitch, 4.5 mm x 3.5 mm x 1.45 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HLSON16 surface mount double HLSON 4.5 x 3.5 x 1.45 16
Manufacture Code Reference Codes Issue Date
98ASA01382D 2019-02-12
Part Description Quick access
RTC Module with I2C or SPI interface featuring backup battery switch-over function in HLSON16 package.
Automotive RTC module, featuring I2C or SPI interface in HLSON16 package.