PCF2131 | Nano-Power Highly Accurate Real Time Clock | NXP Semiconductors

Nano-Power Highly Accurate RTC with Integrated Quartz Crystal

Roll over image to zoom in

Block Diagram

PCF2131

PCF2131 Block Diagram

Features

Nano-Power Device

  • Clock operating voltage from 1.2 V to 5.5 V
  • Supply current of 64 nA @ VDD = 3.3 V (typical)

Highly Accurate Real Timing

  • ±3 ppm from -40 °C to +85 °C (typical)
  • ±8 ppm from -40 °C to +85 °C (worst)

Integrated Quartz Crystal and Oscillator

  • 32.768 kHz quartz crystal
  • Temperature compensated crystal oscillator (TCXO)

Battery Back Up Supported

  • Battery backup input pin and switch-over circuitry
  • Battery backed output voltage
  • Battery low detection function

Timestamp and Interrupt Functionality

  • 4x Time stamp inputs with independent registers
  • 2x Interrupt pin with selectable interrupt source

Multiple Interfaces Supported

  • I²C-bus support (400 kHz fast-mode)
  • SPI-bus (maximum speed 6.5 Mbit/s)

Calendar Capabilities

  • Provide year, month, day, weekday, hours, minutes, seconds and 1/100 seconds
  • Leap year correction

Buy/Parametrics










































































































N true 0 PSPPCF2131en 3 Application Note Application Note t789 1 Data Sheet Data Sheet t520 1 Selector Guide Selector Guide t528 1 en_US en_US en Data Sheet Data Sheet 1 1 2.1 English The PCF2131 is a CMOS Real Time Clock (RTC) and calendar with an integrated Temperature Compensated Crystal (Xtal) Oscillator (TCXO) and a 32.768 kHz quartz crystal optimized for very high accuracy and ultra low power consumption. 1621637624086720298137 PSP 1.1 MB None None documents None 1621637624086720298137 /docs/en/data-sheet/PCF2131.pdf 1061559 /docs/en/data-sheet/PCF2131.pdf PCF2131 documents N N 2021-05-21 PCF2131, Nano-Power Highly Accurate RTC with Integrated Quartz Crystal Data Sheet /docs/en/data-sheet/PCF2131.pdf /docs/en/data-sheet/PCF2131.pdf Data Sheet N 980000996212993340 2025-01-27 pdf N en Jan 27, 2025 980000996212993340 Data Sheet Y N PCF2131, Nano-Power Highly Accurate RTC with Integrated Quartz Crystal Data Sheet Application Note Application Note 1 2 1.0 English This application note gives additional information about application and soldering of the PCA2131 and PCF2131 RTCs 1622465593646715203927 PSP 161.0 KB None None documents None 1622465593646715203927 /docs/en/application-note/AN13203.pdf 161033 /docs/en/application-note/AN13203.pdf AN13203 documents N N 2021-05-31 AN13203, Application and soldering information for PCF2131 and PCA2131 RTCs /docs/en/application-note/AN13203.pdf /docs/en/application-note/AN13203.pdf Application Note N 645036621402383989 2024-12-13 pdf N en May 31, 2021 645036621402383989 Application Note Y N AN13203, Application and soldering information for PCF2131 and PCA2131 RTCs Selector Guide Selector Guide 1 3 0 Japanese リアルタイム・クロックセレクターガイド。高精度な計時、長い電池寿命、過酷な環境でのアプリケーションに、NXPの豊富なRTCのポートフォリオからお選びください。 1579625550018748134969ja PSP 1.1 MB None None documents None 1579625550018748134969 /docs/ja/product-selector-guide/RTCSelectorGuideA4.pdf 1111554 /docs/ja/product-selector-guide/RTCSelectorGuideA4.pdf RTCSelectorGuideA4 documents N N 2020-01-21 Real Time Clocks Selector Guide Brochure /docs/ja/product-selector-guide/RTCSelectorGuideA4.pdf /docs/ja/product-selector-guide/RTCSelectorGuideA4.pdf Selector Guide N 553557935274807777 2024-04-12 ja Apr 5, 2023 553557935274807777 Selector Guide Y N リアルタイム・ クロック 5 English Real Time Clocks Selector Guide. For highly accurate time-keeping, long battery life, and rugged environment applications, choose from NXP's extensive portfolio of RTCs. 1579625550018748134969 PSP 1.1 MB None None documents None 1579625550018748134969 /docs/en/product-selector-guide/RTCSelectorGuideA4.pdf 1111554 /docs/en/product-selector-guide/RTCSelectorGuideA4.pdf RTCSelectorGuideA4 documents N N 2020-01-21 Real Time Clocks Selector Guide Brochure /docs/en/product-selector-guide/RTCSelectorGuideA4.pdf /docs/en/product-selector-guide/RTCSelectorGuideA4.pdf Selector Guide N 553557935274807777 2024-04-12 pdf N en Apr 17, 2023 553557935274807777 Selector Guide Y N Real Time Clocks Selector Guide Brochure false 0 PCF2131 downloads en true 1 Y PSP Y Y Application Note 1 /docs/en/application-note/AN13203.pdf 2021-05-31 1622465593646715203927 PSP 2 May 31, 2021 Application Note This application note gives additional information about application and soldering of the PCA2131 and PCF2131 RTCs None /docs/en/application-note/AN13203.pdf English documents 161033 None 645036621402383989 2024-12-13 N /docs/en/application-note/AN13203.pdf AN13203, Application and soldering information for PCF2131 and PCA2131 RTCs /docs/en/application-note/AN13203.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N AN13203, Application and soldering information for PCF2131 and PCA2131 RTCs 161.0 KB AN13203 N 1622465593646715203927 Data Sheet 1 /docs/en/data-sheet/PCF2131.pdf 2021-05-21 1621637624086720298137 PSP 1 Jan 27, 2025 Data Sheet The PCF2131 is a CMOS Real Time Clock (RTC) and calendar with an integrated Temperature Compensated Crystal (Xtal) Oscillator (TCXO) and a 32.768 kHz quartz crystal optimized for very high accuracy and ultra low power consumption. None /docs/en/data-sheet/PCF2131.pdf English documents 1061559 None 980000996212993340 2025-01-27 N /docs/en/data-sheet/PCF2131.pdf PCF2131, Nano-Power Highly Accurate RTC with Integrated Quartz Crystal Data Sheet /docs/en/data-sheet/PCF2131.pdf documents 980000996212993340 Data Sheet N en None Y pdf 2.1 N N PCF2131, Nano-Power Highly Accurate RTC with Integrated Quartz Crystal Data Sheet 1.1 MB PCF2131 N 1621637624086720298137 Selector Guide 1 /docs/en/product-selector-guide/RTCSelectorGuideA4.pdf 2020-01-21 1579625550018748134969 PSP 3 Apr 17, 2023 Selector Guide Real Time Clocks Selector Guide. For highly accurate time-keeping, long battery life, and rugged environment applications, choose from NXP's extensive portfolio of RTCs. None /docs/en/product-selector-guide/RTCSelectorGuideA4.pdf English documents 1111554 None 553557935274807777 2024-04-12 N /docs/en/product-selector-guide/RTCSelectorGuideA4.pdf Real Time Clocks Selector Guide Brochure /docs/en/product-selector-guide/RTCSelectorGuideA4.pdf documents 553557935274807777 Selector Guide N en None Y pdf 5 N N Real Time Clocks Selector Guide Brochure 1.1 MB RTCSelectorGuideA4 N 1579625550018748134969 true Y Products

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Design Files

Hardware

Quick reference to our board types.

1-5 of 6 hardware offerings

Show All

Software

Quick reference to our software types.

2 software files

  • BSPs and Device Drivers

    PCF2131 Real-Time Clock Driver with Demo App (SDK)

  • BSPs and Device Drivers

    PCF2131 Real-Time Clock - Application Code Hub

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history