Product Longevity
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
Sign in for a personalized NXP experience.
The PCA9570 is a CMOS device that provides 4 bits of General Purpose parallel Output (GPO) expansion in low voltage processor and handheld battery powered mobile applications. It operates at 1 MHz I²C‑bus speeds while maintaining backward compatibility to Fast-mode (400 kHz) and Standard-mode (100 kHz).
The PCA9570 is a streamlined GPO that consists of 4-bit push-pull outputs that offer low current consumption, small packaging options and a low operating voltage range of 1.1 V to 3.6 V. The latched outputs are symmetrical 4 mA current drive capability at 3.3 V to drive various control logic. The PCA9570 output expander provides a simple solution when additional outputs are needed while keeping interconnections and floor space to a minimum, for example, in battery powered mobile applications where PCBs are crowded for interfacing to sensors, push buttons, etc.
The PCA9570 contains an internal Power-On Reset (POR) and a Software Reset feature that initializes the device to its default state.
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
1 result
Include 2 NRND
Part | Order | CAD Model | Status | Budgetary Price excluding tax | No of bits | VDD [min] | VDD [max] | No of supplies | Standby current [typ] (µA) | Max Sink Current per bit (mA) | Max Sink Current, per package (mA) | Source Current per bit (mA) | Output mode | I2C-bus (kHz) | Footprint body and leads | Package Type | Operating Temperature (°C) | No of Addresses | Remark |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Active | 1K @ US$0.21 | 4 | 1.1 | 3.6 | 1 | 0.6 | 4 | 16 | 4 | Totem pole | 1000 | 2.72 | XQFN8 | -40~85 | 1 | Output only |
PCA9570
Quick reference to our documentation types.
4 documents
Compact List
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
4 documents
Compact List
1 design file
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
1 design file
1 engineering service
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
Help us improve your experience on our site. We invite you to take our five-question survey.