I²C-Bus Repeater | NXP Semiconductors

I²C-Bus Repeater

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.
More

Product Details

Block Diagram

Choose a diagram:

PCA9515 Block Diagram

PCA9515 Block Diagram

PCA9515D, PCA9515DP Block Diagram

Features

Key Features

  • 2 channel, bidirectional buffer
  • I2C-bus and SMBus compatible
  • Active HIGH repeater enable input
  • Open-drain input/outputs
  • Lock-up free operation
  • Supports arbitration and clock stretching across the repeater
  • Accommodates Standard-mode and Fast-mode I2C-bus devices and multiple controllers
  • Powered-off high-impedance I2C-bus pins
  • Operating supply voltage range of 3.0 V to 3.6 V
  • 5.5 V tolerant I2C-bus (SCLn, SDAn) and enable (EN) pins
  • 0 Hz to 400 kHz clock frequency1
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 200 V MM per JESD22-A115, and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • Packages offered: SO8 and TSSOP8 (MSOP8)
  • The maximum system operating frequency may be less than 400 kHz because of the delays added by the repeater

Buy/Parametrics

2 results

Exclude 2 NRND

CAD Model

Budgetary Price excluding tax

Operating Temperature (°C)

I2C-bus (kHz)

Operating voltage (VDC)

Inputs

Outputs

Package Type

PCA9515DP

Replacement part(s): PCA9515ADP

1K @ US$0.74

-40~85

400

3.0~3.6_tolerant_to_5.5 VDC

1

1

TSSOP8

PCA9515D

Replacement part(s): PCA9515AD

-40~85

400

3.0~3.6_tolerant_to_5.5 VDC

1

1

SO8

Documentation

Quick reference to our documentation types.

1-10 of 16 documents

Compact List

Application Note (5)
Data Sheet (1)
Package Information (1)
Packing Information (2)
Supporting Information (4)
Show All

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.