SA56004X: SMBus-Compatible, 8-Pin | Semiconductors | NXP Semiconductors

SMBus-Compatible, 8-Pin, Remote/Local Digital Temperature Sensor

More

Block Diagram

Choose a diagram:

SA56004X Block Diagram

SA56004X Block Diagram

Features

  • Accurately senses temperature of remote microprocessor thermal diodes or diode connected transistors within ±1 °C
  • On-chip local temperature sensing within ±2 °C
  • Temperature range of −40 °C to +125 °C
  • 11-bit, 0.125 °C resolution
  • 8 different device addresses are available for server applications. The SA56004ED with marking code 56004E, and SA56004EDP with marking code 6004E are address compatible with the National LM86, the MAX6657/8 and the ADM1032
  • Offset registers available for adjusting the remote temperature accuracy
  • Programmable under/overtemperature alarms: ALERT and T_CRIT
  • SMBus 2.0 compatible interface, supports TIMEOUT
  • Operating voltage range: 3.0 V to 3.6 V
  • I²C-bus Standard-mode and Fast-mode compatible
  • SO8, TSSOP8 and HVSON8 packages
  • Programmable conversion rate (0.0625 Hz to 26 Hz)
  • Undervoltage lockout prevents erroneous temperature readings
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA

Buy/Parametrics

4 results

Include 12 NRND

Order

CAD Model

Status

Budgetary Price excluding tax

Standby current [typ] (µA)

Operating Temperature (°C)

Accuracy on-chip (±°C)

Operating voltage (VDC)

Assignable addresses

I2C/SMBus clock (kHz)

Accuracy remote (±°C)

Active

1K @ US$0.42

10

0~125

2@+60~100?3@0~125

3.0~5.5

8

400

1@+60~100?3@0~125

Active

1K @ US$0.43

10

0~125

2@+60~100?3@0~125

3.0~5.5

8

400

1@+60~100?3@0~125

Active

1K @ US$0.42

10

0~125

2@+60~100?3@0~125

3.0~5.5

8

400

1@+60~100?3@0~125

Active

1K @ US$0.42

10

0~125

2@+60~100?3@0~125

3.0~5.5

8

400

1@+60~100?3@0~125

N true 0 PSPSA56004Xen 12 Application Note Application Note t789 3 Brochure Brochure t518 1 Data Sheet Data Sheet t520 1 Package Information Package Information t790 2 Packing Information Packing Information t935 3 Selector Guide Selector Guide t528 1 User Guide User Guide t792 1 en_US en_US en Data Sheet Data Sheet 1 1 7.0 English 1442049921836704708241 PSP 529.1 KB None None documents None 1442049921836704708241 /docs/en/data-sheet/SA56004X.pdf 529071 /docs/en/data-sheet/SA56004X.pdf SA56004X documents N N 2013-02-25 SMBus-compatible, 8-pin, remote/local digital temperature sensor with overtemperature alarms /docs/en/data-sheet/SA56004X.pdf /docs/en/data-sheet/SA56004X.pdf Data Sheet N 980000996212993340 2023-08-17 pdf N en Feb 25, 2013 980000996212993340 Data Sheet Y N SMBus-compatible, 8-pin, remote/local digital temperature sensor with overtemperature alarms Application Note Application Note 3 2 1.0 English 1442088969286711304305 PSP 295.0 KB None None documents None 1442088969286711304305 /docs/en/application-note/AN10652.pdf 295019 /docs/en/application-note/AN10652.pdf AN10652 documents N N 2016-07-11 AN10652 /docs/en/application-note/AN10652.pdf /docs/en/application-note/AN10652.pdf Application Note N 645036621402383989 2023-10-17 pdf N en Nov 5, 2007 645036621402383989 Application Note Y N AN10652 3 1.0 English 1442088600629734351837 PSP 111.0 KB None None documents None 1442088600629734351837 /docs/en/application-note/AN10349.pdf 111000 /docs/en/application-note/AN10349.pdf AN10349 documents N 2015-09-12 Digital temperature sensor accuracy explained /docs/en/application-note/AN10349.pdf /docs/en/application-note/AN10349.pdf Application Note N 645036621402383989 2022-12-07 pdf en Aug 9, 2006 645036621402383989 Application Note Y N Digital temperature sensor accuracy explained 4 1.0 English 1442087689485731980491 PSP 4.3 MB None None documents None 1442087689485731980491 /docs/en/application-note/AN10216.pdf 4320295 /docs/en/application-note/AN10216.pdf AN10216 documents N N 2016-07-05 AN10216 /docs/en/application-note/AN10216.pdf /docs/en/application-note/AN10216.pdf Application Note N 645036621402383989 2024-10-21 pdf N en Mar 27, 2003 645036621402383989 Application Note Y N AN10216 User Guide User Guide 1 5 6.0 Japanese 1442125286808710770774ja PSP 751.0 KB None None documents None 1442125286808710770774 /docs/ja/user-guide/UM10204.pdf 750958 /docs/ja/user-guide/UM10204.pdf UM10204 documents N N 2016-07-12 I2C-bus specification and user manual /docs/ja/user-guide/UM10204.pdf /docs/ja/user-guide/UM10204.pdf User Guide N 132339537837198660 2024-10-24 ja Apr 28, 2014 132339537837198660 User Guide Y N I2C-bus specification and user manual 7.0 English NXP Semiconductors developed a simple bidirectional 2-wire bus for efficient inter-IC control. This bus is called the Inter-IC or I2C-bus. Only two bus lines are required: a serial data line (SDA) and a serial clock line (SCL). Serial, 8-bit oriented, bidirectional data transfers can be made at up to 100 kbit/s in the Standard-mode, up to 400 kbit/s in the Fast-mode, up to 1 Mbit/s in the Fast-mode Plus (Fm+), or up to 3.4 Mbit/s in the High-speed mode. 1442125286808710770774 PSP 751.0 KB None None documents None 1442125286808710770774 /docs/en/user-guide/UM10204.pdf 750958 /docs/en/user-guide/UM10204.pdf UM10204 documents N N 2016-07-12 I2C-bus specification and user manual /docs/en/user-guide/UM10204.pdf /docs/en/user-guide/UM10204.pdf User Guide N 132339537837198660 2024-10-24 pdf N en Oct 1, 2021 132339537837198660 User Guide Y N I2C-bus specification and user manual Brochure Brochure 1 6 1.0 English 1442049057732701110688 PSP 212.5 KB None None documents None 1442049057732701110688 /docs/en/brochure/75015962.pdf 212547 /docs/en/brochure/75015962.pdf 75015962 documents N N 2013-07-01 High-precision digital temp sensor with programmable over/under-temp alarms; NXP SMBus/I2C-bus digital temp sensor SA56004x /docs/en/brochure/75015962.pdf /docs/en/brochure/75015962.pdf Brochure N 712453003803778552 2022-12-07 pdf N en Apr 30, 2007 712453003803778552 Brochure Y N High-precision digital temp sensor with programmable over/under-temp alarms; NXP SMBus/I2C-bus digital temp sensor SA56004x Package Information Package Information 2 7 1.1 English Outline and soldering footprint drawings of SO8 package 1455079789802691427607 PSP 175.4 KB None None documents None 1455079789802691427607 /docs/en/package-information/SOT96-1.pdf 175406 /docs/en/package-information/SOT96-1.pdf SOT96-1 documents N N 2016-10-08 Plastic, small outline package; 8 terminals; 1.27 mm pitch; 4.9 mm x 3.9 mm x 1.75 mm body /docs/en/package-information/SOT96-1.pdf /docs/en/package-information/SOT96-1.pdf Package Information N 302435339416912908 2024-10-24 pdf N en Jan 9, 2017 302435339416912908 Package Information Y N Plastic, small outline package; 8 terminals; 1.27 mm pitch; 4.9 mm x 3.9 mm x 1.75 mm body PDF 8 1.1 English 1455078610656731882928 PSP 121.5 KB None None documents None 1455078610656731882928 /docs/en/package-information/SOT782-1.pdf 121499 /docs/en/package-information/SOT782-1.pdf SOT782-1 documents N N 2016-06-14 plastic thermal enhanced very thin small outline package; no leads; 8 terminals /docs/en/package-information/SOT782-1.pdf /docs/en/package-information/SOT782-1.pdf Package Information N 302435339416912908 2024-01-23 pdf N en Jun 14, 2016 302435339416912908 Package Information Y N plastic thermal enhanced very thin small outline package; no leads; 8 terminals Packing Information Packing Information 3 9 2.0 English 1442131589707710033060 PSP 267.1 KB None None documents None 1442131589707710033060 /docs/en/packing/SOT782-1_118.pdf 267084 /docs/en/packing/SOT782-1_118.pdf SOT782-1_118 documents N N 2013-05-06 HVSON8; reel pack; SMD; 13"; standard product orientation Orderable part number ending, 118 or J Ordering code (12NC) ending 118 /docs/en/packing/SOT782-1_118.pdf /docs/en/packing/SOT782-1_118.pdf Packing Information N 145666923842250347 2024-11-20 pdf N en May 6, 2013 145666923842250347 Packing Information Y N HVSON8; reel pack; SMD; 13"; standard product orientation Orderable part number ending, 118 or J Ordering code (12NC) ending 118 10 2.0 English 1442131194585714093488 PSP 237.4 KB Registration without Disclaimer None documents Extended 1442131194585714093488 /secured/assets/documents/en/packing/SOT96-1_118.pdf 237384 /secured/assets/documents/en/packing/SOT96-1_118.pdf SOT96-1_118 documents Y N 2013-04-19 SO8; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 /webapp/Download?colCode=SOT96-1_118 /secured/assets/documents/en/packing/SOT96-1_118.pdf Packing Information N 145666923842250347 2024-03-13 pdf Y en Apr 19, 2013 145666923842250347 Packing Information Y N SO8; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 11 1.0 English Packing info for TSSOP8 package 1442131705242712040486 PSP 218.8 KB None None documents None 1442131705242712040486 /docs/en/packing/SOT505-1_118.pdf 218803 /docs/en/packing/SOT505-1_118.pdf SOT505-1_118 documents N N 2013-04-17 TSSOP8; Reel pack; SMD, 13"Q1/T1 Standard product orientationOrderable part number ending ,118 or JOrdering code (12NC) ending 118 /docs/en/packing/SOT505-1_118.pdf /docs/en/packing/SOT505-1_118.pdf Packing Information N 145666923842250347 2024-10-21 pdf N en Apr 15, 2013 145666923842250347 Packing Information Y N TSSOP8; Reel pack; SMD, 13"Q1/T1 Standard product orientationOrderable part number ending ,118 or JOrdering code (12NC) ending 118 Selector Guide Selector Guide 1 12 3 English 1442133821559704424458 PSP 676.1 KB None None documents None 1442133821559704424458 /docs/en/product-selector-guide/75015693.pdf 676059 /docs/en/product-selector-guide/75015693.pdf 75015693 documents N N 2011-09-12 I3C/I<sup>2</sup>C-Bus Temperature Sensors Selector Guide /docs/en/product-selector-guide/75015693.pdf /docs/en/product-selector-guide/75015693.pdf Selector Guide N 553557935274807777 2023-11-02 pdf N en Oct 26, 2023 553557935274807777 Selector Guide Y N I3C/I<sup>2</sup>C-Bus Temperature Sensors Selector Guide false 0 SA56004X downloads en true 1 Y PSP Application Note 3 /docs/en/application-note/AN10652.pdf 2016-07-11 1442088969286711304305 PSP 2 Nov 5, 2007 Application Note None /docs/en/application-note/AN10652.pdf English documents 295019 None 645036621402383989 2023-10-17 N /docs/en/application-note/AN10652.pdf AN10652 /docs/en/application-note/AN10652.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N AN10652 295.0 KB AN10652 N 1442088969286711304305 /docs/en/application-note/AN10349.pdf 2015-09-12 1442088600629734351837 PSP 3 Aug 9, 2006 Application Note None /docs/en/application-note/AN10349.pdf English documents 111000 None 645036621402383989 2022-12-07 /docs/en/application-note/AN10349.pdf Digital temperature sensor accuracy explained /docs/en/application-note/AN10349.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N Digital temperature sensor accuracy explained 111.0 KB AN10349 N 1442088600629734351837 /docs/en/application-note/AN10216.pdf 2016-07-05 1442087689485731980491 PSP 4 Mar 27, 2003 Application Note None /docs/en/application-note/AN10216.pdf English documents 4320295 None 645036621402383989 2024-10-21 N /docs/en/application-note/AN10216.pdf AN10216 /docs/en/application-note/AN10216.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N AN10216 4.3 MB AN10216 N 1442087689485731980491 Brochure 1 /docs/en/brochure/75015962.pdf 2013-07-01 1442049057732701110688 PSP 6 Apr 30, 2007 Brochure None /docs/en/brochure/75015962.pdf English documents 212547 None 712453003803778552 2022-12-07 N /docs/en/brochure/75015962.pdf High-precision digital temp sensor with programmable over/under-temp alarms; NXP SMBus/I2C-bus digital temp sensor SA56004x /docs/en/brochure/75015962.pdf documents 712453003803778552 Brochure N en None Y pdf 1.0 N N High-precision digital temp sensor with programmable over/under-temp alarms; NXP SMBus/I2C-bus digital temp sensor SA56004x 212.5 KB 75015962 N 1442049057732701110688 Data Sheet 1 /docs/en/data-sheet/SA56004X.pdf 2013-02-25 1442049921836704708241 PSP 1 Feb 25, 2013 Data Sheet None /docs/en/data-sheet/SA56004X.pdf English documents 529071 None 980000996212993340 2023-08-17 N /docs/en/data-sheet/SA56004X.pdf SMBus-compatible, 8-pin, remote/local digital temperature sensor with overtemperature alarms /docs/en/data-sheet/SA56004X.pdf documents 980000996212993340 Data Sheet N en None Y pdf 7.0 N N SMBus-compatible, 8-pin, remote/local digital temperature sensor with overtemperature alarms 529.1 KB SA56004X N 1442049921836704708241 Package Information 2 /docs/en/package-information/SOT96-1.pdf 2016-10-08 1455079789802691427607 PSP 7 Jan 9, 2017 Package Information Outline and soldering footprint drawings of SO8 package PDF None /docs/en/package-information/SOT96-1.pdf English documents 175406 None 302435339416912908 2024-10-24 N /docs/en/package-information/SOT96-1.pdf Plastic, small outline package; 8 terminals; 1.27 mm pitch; 4.9 mm x 3.9 mm x 1.75 mm body /docs/en/package-information/SOT96-1.pdf documents 302435339416912908 Package Information N en None Y pdf 1.1 N N Plastic, small outline package; 8 terminals; 1.27 mm pitch; 4.9 mm x 3.9 mm x 1.75 mm body 175.4 KB SOT96-1 N 1455079789802691427607 /docs/en/package-information/SOT782-1.pdf 2016-06-14 1455078610656731882928 PSP 8 Jun 14, 2016 Package Information None /docs/en/package-information/SOT782-1.pdf English documents 121499 None 302435339416912908 2024-01-23 N /docs/en/package-information/SOT782-1.pdf plastic thermal enhanced very thin small outline package; no leads; 8 terminals /docs/en/package-information/SOT782-1.pdf documents 302435339416912908 Package Information N en None Y pdf 1.1 N N plastic thermal enhanced very thin small outline package; no leads; 8 terminals 121.5 KB SOT782-1 N 1455078610656731882928 Packing Information 3 /docs/en/packing/SOT782-1_118.pdf 2013-05-06 1442131589707710033060 PSP 9 May 6, 2013 Packing Information None /docs/en/packing/SOT782-1_118.pdf English documents 267084 None 145666923842250347 2024-11-20 N /docs/en/packing/SOT782-1_118.pdf HVSON8; reel pack; SMD; 13"; standard product orientation Orderable part number ending, 118 or J Ordering code (12NC) ending 118 /docs/en/packing/SOT782-1_118.pdf documents 145666923842250347 Packing Information N en None Y pdf 2.0 N N HVSON8; reel pack; SMD; 13"; standard product orientation Orderable part number ending, 118 or J Ordering code (12NC) ending 118 267.1 KB SOT782-1_118 N 1442131589707710033060 /secured/assets/documents/en/packing/SOT96-1_118.pdf 2013-04-19 1442131194585714093488 PSP 10 Apr 19, 2013 Packing Information Registration without Disclaimer /secured/assets/documents/en/packing/SOT96-1_118.pdf English documents 237384 None 145666923842250347 2024-03-13 Y /webapp/Download?colCode=SOT96-1_118 SO8; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 /secured/assets/documents/en/packing/SOT96-1_118.pdf documents 145666923842250347 Packing Information N en Extended Y pdf 2.0 Y N SO8; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 237.4 KB SOT96-1_118 N 1442131194585714093488 /docs/en/packing/SOT505-1_118.pdf 2013-04-17 1442131705242712040486 PSP 11 Apr 15, 2013 Packing Information Packing info for TSSOP8 package None /docs/en/packing/SOT505-1_118.pdf English documents 218803 None 145666923842250347 2024-10-21 N /docs/en/packing/SOT505-1_118.pdf TSSOP8; Reel pack; SMD, 13"Q1/T1 Standard product orientationOrderable part number ending ,118 or JOrdering code (12NC) ending 118 /docs/en/packing/SOT505-1_118.pdf documents 145666923842250347 Packing Information N en None Y pdf 1.0 N N TSSOP8; Reel pack; SMD, 13"Q1/T1 Standard product orientationOrderable part number ending ,118 or JOrdering code (12NC) ending 118 218.8 KB SOT505-1_118 N 1442131705242712040486 Selector Guide 1 /docs/en/product-selector-guide/75015693.pdf 2011-09-12 1442133821559704424458 PSP 12 Oct 26, 2023 Selector Guide None /docs/en/product-selector-guide/75015693.pdf English documents 676059 None 553557935274807777 2023-11-02 N /docs/en/product-selector-guide/75015693.pdf I3C/I<sup>2</sup>C-Bus Temperature Sensors Selector Guide /docs/en/product-selector-guide/75015693.pdf documents 553557935274807777 Selector Guide N en None Y pdf 3 N N I3C/I<sup>2</sup>C-Bus Temperature Sensors Selector Guide 676.1 KB 75015693 N 1442133821559704424458 User Guide 1 /docs/en/user-guide/UM10204.pdf 2016-07-12 1442125286808710770774 PSP 5 Oct 1, 2021 User Guide NXP Semiconductors developed a simple bidirectional 2-wire bus for efficient inter-IC control. This bus is called the Inter-IC or I2C-bus. Only two bus lines are required: a serial data line (SDA) and a serial clock line (SCL). Serial, 8-bit oriented, bidirectional data transfers can be made at up to 100 kbit/s in the Standard-mode, up to 400 kbit/s in the Fast-mode, up to 1 Mbit/s in the Fast-mode Plus (Fm+), or up to 3.4 Mbit/s in the High-speed mode. None /docs/en/user-guide/UM10204.pdf English documents 750958 None 132339537837198660 2024-10-24 N /docs/en/user-guide/UM10204.pdf I2C-bus specification and user manual /docs/en/user-guide/UM10204.pdf documents 132339537837198660 User Guide N en None Y pdf 7.0 N N I2C-bus specification and user manual 751.0 KB UM10204 N 1442125286808710770774 true Y Products

Documentation

Quick reference to our documentation types.

1-10 of 12 documents

Compact List

Application Note (3)
Brochure (1)
Data Sheet (1)
Package Information (2)
Packing Information (3)
Show All

Design Files

Quick reference to our design files types.

4 design files

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

View or edit your browsing history