P82B96 | Dual Bidirectional Bus Buffer | NXP Semiconductors

Dual Bidirectional Bus Buffer

More

See product image

Product Details

Block Diagram

P82B96 Block Diagram

P82B96 Block Diagram

Features

General

  • Bidirectional data transfer of IC-bus signals
  • Isolates capacitance allowing 400 pF on Sx/Sy side and 4000 pF on Tx/Ty side
  • Tx/Ty outputs have 60 mA sink capability for driving low-impedance or high capacitive buses
  • 400 kHz operation over at least 20 meters of wire (see AN10148)
  • Supply voltage range of 2 V to 15 V with IC-bus logic levels on Sx/Sy side independent of supply voltage
  • Splits IC-bus signal into pairs of forward/reverse Tx/Rx, Ty/Ry signals for interface with opto-electrical isolators and similar devices that need unidirectional input and output signal paths.
  • Low power supply current
  • ESD protection exceeds 3500 V HBM per JESD22-A114, 250 V DIP package, 400 V SO package MM per JESD22-A115, and 1000 V CDM per JESD22-C101
  • Latch-up free (bipolar process with no latching structures)
  • Packages offered: DIP8, SO8 and TSSOP8
  • Interface between I²C-buses operating at different logic levels (for example, 5 V and 3 V or 15 V)
  • Interface between I²C-bus and SMBus (350 µA) standard
  • Simple conversion of I²C-bus SDA or SCL signals to multi-drop differential bus hardware, for example, via compatible PCA82C250
  • Interfaces with opto-couplers to provide opto-isolation between I²C-bus nodes up to 400 kHz
  • Ambient operating temperature -40 °C (Min), 85 °C (Max)
  • Supply voltage 2 V (Min), 15 V (Max)

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-10 of 20 documents

Compact List

Application Note (9)
Brochure (3)
Show All

Design Files

Quick reference to our design files types.

1 design file

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.