P82B96TD Product Information|NXP

Buy Options

Operating Features

ParameterValue
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85
Supply Voltage [Min to Max] (V)
2 to 15

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
P82B96TD,112(935262295112)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
69.0
P82B96TD,118(935262295118)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
69.0
P82B96TD/S900,118(935288268118)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
69.50900000000001

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)FITMTBFIR
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
P82B96TD,112
(935262295112)
No
1
1
240
260
2.0
5.0E8
0.0
P82B96TD,118
(935262295118)
No
1
1
240
260
2.0
5.0E8
0.0
P82B96TD/S900,118
(935288268118)
No
1
1
240
260
2.0
5.0E8
0.0

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
P82B96TD,112
(935262295112)
854239
P82B96TD,118
(935262295118)
854239
P82B96TD/S900,118
(935288268118)
854239

More about P82B96

The P82B96 is a bipolar IC that creates a non-latching, bidirectional, logic interface between the normal IC-bus and a range of other bus configurations. It can interface IC-bus logic signals to similar buses having different voltage and current levels.

For example, it can interface to the 350 A SMBus, to 3.3 V logic devices, and to 15 V levels and/or low-impedance lines to improve noise immunity on longer bus lengths.

It achieves this interface without any restrictions on the normal IC-bus protocols or clock speed. The IC adds minimal loading to the IC-bus node, and loadings of the new bus or remote IC-bus nodes are not transmitted or transformed to the local node. Restrictions on the number of IC-bus devices in a system, or the physical separation between them, are virtually eliminated. Transmitting SDA and SCL signals via balanced transmission lines (twisted pairs) or with galvanic isolation (opto-coupling) is simple because separate directional Tx and Rx signals are provided. The Tx and Rx signals may be directly connected, without causing latching, to provide an alternative bidirectional signal line with IC-bus properties.

More