Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
TSSOP8: plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm body
12NC: 935276269431
Details
Quantity
Unit Pricing
1 - 25 | $2.33 |
26 - 99 | $2.33 |
100+ | $2.33 |
Order
Normally ships in 1-2 business days.
Order from distributors12NC: 935276269118
Details
Order
Parameter | Value |
---|---|
Ambient Operating Temperature (Min to Max) (℃) | -40 to 85 |
Supply Voltage [Min to Max] (V) | 2 to 15 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
P82B96DP,118(935276269118) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 37.489000000000004 | |
P82B96DPZ(935276269431) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 37.489000000000004 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | FIT | MTBF | IR | ||
---|---|---|---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||||
P82B96DP,118 (935276269118) | No | 1 | 1 | 240 | 260 | 2.0 | 5.0E8 | 0.0 |
P82B96DPZ (935276269431) | No | 1 | 1 | 240 | 260 | 2.0 | 5.0E8 | 0.0 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
P82B96DP,118 (935276269118) | 854239 |
P82B96DPZ (935276269431) | 854239 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
P82B96DP,118 (935276269118) | 2022-05-26 | 2022-05-27 | 202205030DN | NXP R01 and RN3 2022 2Q Misc Discontinuation Notice |
P82B96DP,118 (935276269118) | 2021-12-26 | 2021-12-27 | 202112022I | TSSOP8 UTL 431 3NC (Z) Orderable Part Number Release |
The P82B96 is a bipolar IC that creates a non-latching, bidirectional, logic interface between the normal IC-bus and a range of other bus configurations. It can interface IC-bus logic signals to similar buses having different voltage and current levels.
For example, it can interface to the 350 A SMBus, to 3.3 V logic devices, and to 15 V levels and/or low-impedance lines to improve noise immunity on longer bus lengths.
It achieves this interface without any restrictions on the normal IC-bus protocols or clock speed. The IC adds minimal loading to the IC-bus node, and loadings of the new bus or remote IC-bus nodes are not transmitted or transformed to the local node. Restrictions on the number of IC-bus devices in a system, or the physical separation between them, are virtually eliminated. Transmitting SDA and SCL signals via balanced transmission lines (twisted pairs) or with galvanic isolation (opto-coupling) is simple because separate directional Tx and Rx signals are provided. The Tx and Rx signals may be directly connected, without causing latching, to provide an alternative bidirectional signal line with IC-bus properties.